VX Solo II H, Type 2, Heating controller name: ECL 310/AHQM/AMV10 & VMV/AMV150
145F4334
Product Type: VX Solo II H, Type 2, 16 bar, 110 °C, Thermostatic - RAVK/VMA
Product Type: VX Solo II H, Type 2, 16 bar, 110 °C, Thermostatic - RAVK/VMA
Gross weight | 45 Kilogram |
Net weight | 43 Kilogram |
EAN | 5714279483024 |
Gross weight | 45 Kilogram |
Net weight | 43 Kilogram |
EAN | 5714279483024 |
Application type | Indirect Heating |
Capacity [kW] | 30 kW |
China RoHS compliance | Out of scope |
Connection direction | Top and bottom |
Description | VX-Solo II H2, ECL310/A390, Type 2 |
Heating circuit - control | Thermostatic - RAVK/VMA |
Heating control type | Electronic |
Heating controller name | ECL 310/AHQM/AMV10 & VMV/AMV150 |
Heating HEX type | XB06H-1 40 |
HEX heating alloy | AISI 316 |
HEX heating brazing material | Copper |
HEX heating type | Brazed |
In scope of WEEE and contain batteries | No |
Pressure nominal primary [bar] | 16 bar |
Product group | Small Stations |
Station size type | Type 2 |
Supply temperature construction [˚C] | 110 °C |
Type | VX Solo II H |
Application type | Indirect Heating |
Capacity [kW] | 30 kW |
China RoHS compliance | Out of scope |
Connection direction | Top and bottom |
Description | VX-Solo II H2, ECL310/A390, Type 2 |
Heating circuit - control | Thermostatic - RAVK/VMA |
Heating control type | Electronic |
Heating controller name | ECL 310/AHQM/AMV10 & VMV/AMV150 |
Heating HEX type | XB06H-1 40 |
HEX heating alloy | AISI 316 |
HEX heating brazing material | Copper |
HEX heating type | Brazed |
In scope of WEEE and contain batteries | No |
Pressure nominal primary [bar] | 16 bar |
Product group | Small Stations |
Station size type | Type 2 |
Supply temperature construction [˚C] | 110 °C |
Type | VX Solo II H |