Akva Lux II VXi HWP, Type 3-2, Heating controller name: ECL 310/A337 & AVQM 15/1,6 & AMV13, DHW controller name: PTC2+P
145F0742
Product Type: Akva Lux II VXi HWP, Type 3-2, 16 bar, 120 °C, ECL310, PTC2+P
Product Type: Akva Lux II VXi HWP, Type 3-2, 16 bar, 120 °C, ECL310, PTC2+P
Gross weight | 42 Kilogram |
Net weight | 40 Kilogram |
EAN | 5715162874646 |
Gross weight | 42 Kilogram |
Net weight | 40 Kilogram |
EAN | 5715162874646 |
Application type | Indirect Heating & Instantaneous DHW |
Connection direction | Top and bottom |
Cover material | EPP |
DCW static pressure [bar] [Min] | 1 bar |
DH connection size | 3/4" |
DH pipe size | Ø18 |
DHW circulation | Yes |
DHW Control type | Flow/thermostatic |
DHW controller name | PTC2+P |
DHW HEX type | XB06H-1 40 |
DHW pipe size | Ø18 |
Differential pressure controller | Included |
HE connection size | 3/4" |
HE pipe size | Ø18 |
Heating capacity [kW] | 15 kW |
Heating circuit - control | ECL310 |
Heating control type | Electronic |
Heating controller name | ECL 310/A337 & AVQM 15/1,6 & AMV13 |
Heating HEX type | XB06L-1 24 |
Heating pump brand | Grundfos |
Heating pump type | UPM3 AUTO 15-70 |
HEX DHW brazing material | Copper |
HEX DHW type | XB06H-1 40 |
HEX heating alloy | AISI 316 |
HEX heating brazing material | Copper |
HEX heating type | Brazed |
In scope of WEEE | No |
In scope of WEEE and contain batteries | No |
Manufacturer's name | Danfoss |
Pressure nominal primary [bar] | 16 bar |
Pressure nominal secondary [bar] | 3 bar |
Product group | Small Stations |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
Station size type | Type 3-2 |
Supply temperature construction [˚C] | 120 °C |
Supply voltage [V] AC | 230 V |
Type | Akva Lux II VXi HWP |
Application type | Indirect Heating & Instantaneous DHW |
Connection direction | Top and bottom |
Cover material | EPP |
DCW static pressure [bar] [Min] | 1 bar |
DH connection size | 3/4" |
DH pipe size | Ø18 |
DHW circulation | Yes |
DHW Control type | Flow/thermostatic |
DHW controller name | PTC2+P |
DHW HEX type | XB06H-1 40 |
DHW pipe size | Ø18 |
Differential pressure controller | Included |
HE connection size | 3/4" |
HE pipe size | Ø18 |
Heating capacity [kW] | 15 kW |
Heating circuit - control | ECL310 |
Heating control type | Electronic |
Heating controller name | ECL 310/A337 & AVQM 15/1,6 & AMV13 |
Heating HEX type | XB06L-1 24 |
Heating pump brand | Grundfos |
Heating pump type | UPM3 AUTO 15-70 |
HEX DHW brazing material | Copper |
HEX DHW type | XB06H-1 40 |
HEX heating alloy | AISI 316 |
HEX heating brazing material | Copper |
HEX heating type | Brazed |
In scope of WEEE | No |
In scope of WEEE and contain batteries | No |
Manufacturer's name | Danfoss |
Pressure nominal primary [bar] | 16 bar |
Pressure nominal secondary [bar] | 3 bar |
Product group | Small Stations |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
Station size type | Type 3-2 |
Supply temperature construction [˚C] | 120 °C |
Supply voltage [V] AC | 230 V |
Type | Akva Lux II VXi HWP |