Akva Lux II VXi HWP, Type 2-2, Heating controller name: ECL 310/AVQM/AMV150, DHW controller name: PTC2+P
145F0737
Product Type: Akva Lux II VXi HWP, Type 2-2, 16 bar, 110 °C, ECL 310 / AVQM / AMV, PTC2+P
Product Type: Akva Lux II VXi HWP, Type 2-2, 16 bar, 110 °C, ECL 310 / AVQM / AMV, PTC2+P
Gross weight | 26 Kilogram |
Net weight | 24 Kilogram |
Volume | 2.175 Hectoliter |
EAN | 5702424618445 |
Gross weight | 26 Kilogram |
Net weight | 24 Kilogram |
Volume | 2.175 Hectoliter |
EAN | 5702424618445 |
Application type | Indirect Heating & Instantaneous DHW |
China RoHS compliance | Out of scope |
Description | Akva Lux VXi , ECL310/A237, Type H2 - W2, StS |
DHW Control type | Flow-thermostatic |
DHW controller name | PTC2+P |
DHW HEX type | XB06H-1 40 |
EU RoHS compliance | Yes with exemptions |
EU RoHS exemption clause | 6(c) |
Heating circuit - control | ECL 310 / AVQM / AMV |
Heating control type | Electronic |
Heating controller name | ECL 310/AVQM/AMV150 |
Heating HEX type | XB06H-1 40 |
HEX DHW brazing material | Stainless steel |
HEX DHW type | XB06H-1 40 |
HEX heating alloy | AISI 316 |
HEX heating brazing material | Copper |
HEX heating type | Brazed |
In scope of WEEE and contain batteries | No |
Pressure nominal primary [bar] | 16 bar |
Product group | Small Stations |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
Station size type | Type 2-2 |
Supply temperature construction [˚C] | 110 °C |
Type | Akva Lux II VXi HWP |
Application type | Indirect Heating & Instantaneous DHW |
China RoHS compliance | Out of scope |
Description | Akva Lux VXi , ECL310/A237, Type H2 - W2, StS |
DHW Control type | Flow-thermostatic |
DHW controller name | PTC2+P |
DHW HEX type | XB06H-1 40 |
EU RoHS compliance | Yes with exemptions |
EU RoHS exemption clause | 6(c) |
Heating circuit - control | ECL 310 / AVQM / AMV |
Heating control type | Electronic |
Heating controller name | ECL 310/AVQM/AMV150 |
Heating HEX type | XB06H-1 40 |
HEX DHW brazing material | Stainless steel |
HEX DHW type | XB06H-1 40 |
HEX heating alloy | AISI 316 |
HEX heating brazing material | Copper |
HEX heating type | Brazed |
In scope of WEEE and contain batteries | No |
Pressure nominal primary [bar] | 16 bar |
Product group | Small Stations |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
Station size type | Type 2-2 |
Supply temperature construction [˚C] | 110 °C |
Type | Akva Lux II VXi HWP |