Akva Lux II VXi HWP, Type 1-2, Heating controller name: ECL 310/AVQM/AMV13, DHW controller name: PTC2+P

145F0731

Product Type: Akva Lux II VXi HWP, Type 1-2, 16 bar, 110 °C, ECL 310 / AVQM / AMV, PTC2+P

Product details

Gross weight 42 Kilogram
Net weight 40 Kilogram
Volume 2.175 Hectoliter
EAN 5702424585532

 

Application type Indirect Heating & Instantaneous DHW
China RoHS compliance Out of scope
Description Akva Lux VXi , ECL310/A337, Type H1 - W2, StS, with safety function
DHW Control type Flow-thermostatic
DHW controller name PTC2+P
DHW HEX type XB06H-1 40
EU RoHS compliance Yes with exemptions
EU RoHS exemption clause 6(c)
Heating circuit - control ECL 310 / AVQM / AMV
Heating control type Electronic
Heating controller name ECL 310/AVQM/AMV13
Heating HEX type XB06H-1 26
HEX DHW brazing material Stainless steel
HEX DHW type XB06H-1 40
HEX heating alloy AISI 316
HEX heating brazing material Copper
HEX heating type Brazed
In scope of WEEE and contain batteries No
Pressure nominal primary [bar] 16 bar
Product group Small Stations
REACH Candidate List substances Lead (CAS no. 7439-92-1)
Station size type Type 1-2
Supply temperature construction [˚C] 110 °C
Type Akva Lux II VXi HWP

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality