Vxe SLS, Type 2-1, Heating controller name: ECL 310/AVQM/AMV10, DHW controller name: ECL 310 + pump
145F0667
Product Type: Vxe SLS, Type 2-1, 16 bar, 120 °C, Pressure independent control valve, ECL 310 + pump
Product Type: Vxe SLS, Type 2-1, 16 bar, 120 °C, Pressure independent control valve, ECL 310 + pump
Gross weight | 40 Kilogram |
Net weight | 38 Kilogram |
EAN | 5715162515044 |
Gross weight | 40 Kilogram |
Net weight | 38 Kilogram |
EAN | 5715162515044 |
Application type | Indirect Heating & DHW Charging |
Description | VXe SLS Sek ECL310/A237 Typ 2/1 |
DHW Control type | Electronic |
DHW controller name | ECL 310 + pump |
DHW HEX type | XB06H-1 26 |
Heating circuit - control | Pressure independent control valve |
Heating control type | Electronic |
Heating controller name | ECL 310/AVQM/AMV10 |
Heating HEX type | XB06H-1 40 |
HEX DHW brazing material | Copper |
HEX DHW type | XB06H-1 26 |
HEX heating brazing material | Copper |
HEX heating type | XB06H-1 40 |
In scope of WEEE and contain batteries | No |
Pressure nominal primary [bar] | 16 bar |
Product group | Small Stations |
Station size type | Type 2-1 |
Supply temperature construction [˚C] | 120 °C |
Type | Vxe SLS |
Application type | Indirect Heating & DHW Charging |
Description | VXe SLS Sek ECL310/A237 Typ 2/1 |
DHW Control type | Electronic |
DHW controller name | ECL 310 + pump |
DHW HEX type | XB06H-1 26 |
Heating circuit - control | Pressure independent control valve |
Heating control type | Electronic |
Heating controller name | ECL 310/AVQM/AMV10 |
Heating HEX type | XB06H-1 40 |
HEX DHW brazing material | Copper |
HEX DHW type | XB06H-1 26 |
HEX heating brazing material | Copper |
HEX heating type | XB06H-1 40 |
In scope of WEEE and contain batteries | No |
Pressure nominal primary [bar] | 16 bar |
Product group | Small Stations |
Station size type | Type 2-1 |
Supply temperature construction [˚C] | 120 °C |
Type | Vxe SLS |