Akva Lux II VXe, Type 3-1, Heating controller name: ECL 310/AHQM/AMV13, DHW controller name: PTC2+P
145F0642
Product Type: Akva Lux II VXe, Type 3-1, 16 bar, 120 °C, Pressure independent control valve, PTC2+P
Product Type: Akva Lux II VXe, Type 3-1, 16 bar, 120 °C, Pressure independent control valve, PTC2+P
Gross weight | 43 Kilogram |
Net weight | 42 Kilogram |
EAN | 5702424631642 |
Gross weight | 43 Kilogram |
Net weight | 42 Kilogram |
EAN | 5702424631642 |
Application type | Indirect Heating & Instantaneous DHW |
DHW Control type | Flow-thermostatic |
DHW controller name | PTC2+P |
DHW HEX type | XB06H-1 26 |
Heating circuit - control | Pressure independent control valve |
Heating control type | Electronic |
Heating controller name | ECL 310/AHQM/AMV13 |
Heating HEX type | XB06L-1 24 |
HEX DHW brazing material | Copper |
HEX DHW type | XB06H-1 26 |
HEX heating brazing material | Copper |
HEX heating type | XB06L-1 24 |
Pressure nominal primary [bar] | 16 bar |
Product group | Small Stations |
Station size type | Type 3-1 |
Supply temperature construction [˚C] | 120 °C |
Type | Akva Lux II VXe |
Application type | Indirect Heating & Instantaneous DHW |
DHW Control type | Flow-thermostatic |
DHW controller name | PTC2+P |
DHW HEX type | XB06H-1 26 |
Heating circuit - control | Pressure independent control valve |
Heating control type | Electronic |
Heating controller name | ECL 310/AHQM/AMV13 |
Heating HEX type | XB06L-1 24 |
HEX DHW brazing material | Copper |
HEX DHW type | XB06H-1 26 |
HEX heating brazing material | Copper |
HEX heating type | XB06L-1 24 |
Pressure nominal primary [bar] | 16 bar |
Product group | Small Stations |
Station size type | Type 3-1 |
Supply temperature construction [˚C] | 120 °C |
Type | Akva Lux II VXe |