Akva Lux II VXe, Type 2-1, Heating controller name: ECL 310/AHQM/AMV13, DHW controller name: PTC2+P

145F0639

Product Type: Akva Lux II VXe, Type 2-1, 16 bar, 120 °C, Pressure independent control valve, PTC2+P

Product details

Gross weight 43 Kilogram
Net weight 42 Kilogram
EAN 5702424631611

 

Application type Indirect Heating & Instantaneous DHW
DHW Control type Flow-thermostatic
DHW controller name PTC2+P
DHW HEX type XB06H-1 26
Heating circuit - control Pressure independent control valve
Heating control type Electronic
Heating controller name ECL 310/AHQM/AMV13
Heating HEX type XB06H-1 40
HEX DHW brazing material Copper
HEX DHW type XB06H-1 26
HEX heating brazing material Copper
HEX heating type XB06H-1 40
Pressure nominal primary [bar] 16 bar
Product group Small Stations
Station size type Type 2-1
Supply temperature construction [˚C] 120 °C
Type Akva Lux II VXe

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality