VX Solo II HWS (A237), Type 2, Heating controller name: ECL 310/AVQM/AMV150, DHW controller name: ECL 310 + pump
145F0632
Product Type: VX Solo II HWS (A237), Type 2, 16 bar, 120 °C, ECL 310 / AVQM / AMV, ECL 310 + pump
Product Type: VX Solo II HWS (A237), Type 2, 16 bar, 120 °C, ECL 310 / AVQM / AMV, ECL 310 + pump
Gross weight | 25 Kilogram |
Net weight | 24 Kilogram |
Volume | 1.794 Hectoliter |
EAN | 5702424616670 |
Gross weight | 25 Kilogram |
Net weight | 24 Kilogram |
Volume | 1.794 Hectoliter |
EAN | 5702424616670 |
Application type | Indirect Heating & Secondary connections for DHW cylinder |
Capacity [kW] | 30 kW |
China RoHS compliance | Out of scope |
Connection direction | Bottom |
Description | VXe Solo HWS, ECL310/A237, Type 2 |
DHW controller name | ECL 310 + pump |
EU RoHS compliance | Yes with exemptions |
EU RoHS exemption clause | 6(c) |
Heating circuit - control | ECL 310 / AVQM / AMV |
Heating control type | Electronic |
Heating controller name | ECL 310/AVQM/AMV150 |
Heating HEX type | XB06H-1 40 |
HEX heating brazing material | Copper |
HEX heating type | XB06H-1 40 |
In scope of WEEE and contain batteries | No |
Pressure nominal primary [bar] | 16 bar |
Product group | Small Stations |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
Station size type | Type 2 |
Supply temperature construction [˚C] | 120 °C |
Type | VX Solo II HWS (A237) |
Application type | Indirect Heating & Secondary connections for DHW cylinder |
Capacity [kW] | 30 kW |
China RoHS compliance | Out of scope |
Connection direction | Bottom |
Description | VXe Solo HWS, ECL310/A237, Type 2 |
DHW controller name | ECL 310 + pump |
EU RoHS compliance | Yes with exemptions |
EU RoHS exemption clause | 6(c) |
Heating circuit - control | ECL 310 / AVQM / AMV |
Heating control type | Electronic |
Heating controller name | ECL 310/AVQM/AMV150 |
Heating HEX type | XB06H-1 40 |
HEX heating brazing material | Copper |
HEX heating type | XB06H-1 40 |
In scope of WEEE and contain batteries | No |
Pressure nominal primary [bar] | 16 bar |
Product group | Small Stations |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
Station size type | Type 2 |
Supply temperature construction [˚C] | 120 °C |
Type | VX Solo II HWS (A237) |