VX Solo II HWS (A237), Type 1, Heating controller name: ECL 310/AVQM/AMV13, DHW controller name: ECL 310 + pump
145F0618
Product Type: VX Solo II HWS (A237), Type 1, 16 bar, 120 °C, Pressure independent control valve, ECL 310 + pump
Product Type: VX Solo II HWS (A237), Type 1, 16 bar, 120 °C, Pressure independent control valve, ECL 310 + pump
Gross weight | 39 Kilogram |
Net weight | 37 Kilogram |
Volume | 1.794 Hectoliter |
EAN | 5702424623135 |
Gross weight | 39 Kilogram |
Net weight | 37 Kilogram |
Volume | 1.794 Hectoliter |
EAN | 5702424623135 |
Application type | Indirect Heating & Secondary connections for DHW cylinder |
Capacity [kW] | 20 kW |
Connection direction | Bottom |
DHW controller name | ECL 310 + pump |
EU RoHS compliance | Yes with exemptions |
EU RoHS exemption clause | 6(c) |
Heating circuit - control | Pressure independent control valve |
Heating control type | Electronic |
Heating controller name | ECL 310/AVQM/AMV13 |
Heating HEX type | XB06H-1 26 |
HEX heating brazing material | Copper |
HEX heating type | XB06H-1 26 |
Pressure nominal primary [bar] | 16 bar |
Product group | Small Stations |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
Station size type | Type 1 |
Supply temperature construction [˚C] | 120 °C |
Type | VX Solo II HWS (A237) |
Application type | Indirect Heating & Secondary connections for DHW cylinder |
Capacity [kW] | 20 kW |
Connection direction | Bottom |
DHW controller name | ECL 310 + pump |
EU RoHS compliance | Yes with exemptions |
EU RoHS exemption clause | 6(c) |
Heating circuit - control | Pressure independent control valve |
Heating control type | Electronic |
Heating controller name | ECL 310/AVQM/AMV13 |
Heating HEX type | XB06H-1 26 |
HEX heating brazing material | Copper |
HEX heating type | XB06H-1 26 |
Pressure nominal primary [bar] | 16 bar |
Product group | Small Stations |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
Station size type | Type 1 |
Supply temperature construction [˚C] | 120 °C |
Type | VX Solo II HWS (A237) |