Akva Lux II VXe, Type 3-1, Heating controller name: ECL 310/AVQM/AMV13, DHW controller name: PTC2+P
145F0617
Product Type: Akva Lux II VXe, Type 3-1, 16 bar, 120 °C, Pressure independent control valve, PTC2+P
Product Type: Akva Lux II VXe, Type 3-1, 16 bar, 120 °C, Pressure independent control valve, PTC2+P
Gross weight | 27 Kilogram |
Net weight | 26 Kilogram |
Volume | 1.794 Hectoliter |
EAN | 5702424619893 |
Gross weight | 27 Kilogram |
Net weight | 26 Kilogram |
Volume | 1.794 Hectoliter |
EAN | 5702424619893 |
Application type | Indirect Heating & Instantaneous DHW |
Description | Akva Lux VXe TYPE 3-1 STS ECL310/A337STW |
DHW Control type | Flow-thermostatic |
DHW controller name | PTC2+P |
DHW HEX type | XB06H-1 26 |
Heating circuit - control | Pressure independent control valve |
Heating control type | Electronic |
Heating controller name | ECL 310/AVQM/AMV13 |
Heating HEX type | XB06L-1 24 |
HEX DHW brazing material | Stainless steel |
HEX DHW type | XB06H-1 26 |
HEX heating brazing material | Copper |
HEX heating type | XB06L-1 24 |
In scope of WEEE and contain batteries | No |
Pressure nominal primary [bar] | 16 bar |
Product group | Small Stations |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
Station size type | Type 3-1 |
Supply temperature construction [˚C] | 120 °C |
Type | Akva Lux II VXe |
Application type | Indirect Heating & Instantaneous DHW |
Description | Akva Lux VXe TYPE 3-1 STS ECL310/A337STW |
DHW Control type | Flow-thermostatic |
DHW controller name | PTC2+P |
DHW HEX type | XB06H-1 26 |
Heating circuit - control | Pressure independent control valve |
Heating control type | Electronic |
Heating controller name | ECL 310/AVQM/AMV13 |
Heating HEX type | XB06L-1 24 |
HEX DHW brazing material | Stainless steel |
HEX DHW type | XB06H-1 26 |
HEX heating brazing material | Copper |
HEX heating type | XB06L-1 24 |
In scope of WEEE and contain batteries | No |
Pressure nominal primary [bar] | 16 bar |
Product group | Small Stations |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
Station size type | Type 3-1 |
Supply temperature construction [˚C] | 120 °C |
Type | Akva Lux II VXe |