VX Solo II HWS (A237), Type 1, Heating controller name: ECL 310 / A237, DHW controller name: ECL 310 / A337
145F0609
Product Type: VX Solo II HWS (A237), Type 1, 16 bar, 120 °C, ECL 310 / AVQM / AMV, ECL 310 / A337
Product Type: VX Solo II HWS (A237), Type 1, 16 bar, 120 °C, ECL 310 / AVQM / AMV, ECL 310 / A337
Gross weight | 39 Kilogram |
Net weight | 37 Kilogram |
Volume | 173.91 Liter |
EAN | 5702424590390 |
Gross weight | 39 Kilogram |
Net weight | 37 Kilogram |
Volume | 173.91 Liter |
EAN | 5702424590390 |
Application type | Indirect Heating & Secondary connections for DHW cylinder |
Capacity [kW] | 20 kW |
China RoHS compliance | Out of scope |
Connection direction | Bottom |
Contain batteries | No |
Cover material | Polypropylene |
Depth with cover [mm] | 315 mm |
Depth without cover [mm] | 315 mm |
Description | VXe Solo HWS, ECL310/A237, Type 1 |
DH connection size | 3/4" |
DH connection type | External thread |
DH pipe size | Ø18 |
DHW Control type | Electronic |
DHW controller name | ECL 310 / A337 |
DHW pipe size | Ø18 |
DHW tank circuit - control | ECL 310 + Pump |
DHW tank circuit - pump brand | Grundfos |
DHW tank circuit - pump type | UPM3 Auto 15-70 130 |
Differential pressure controller | Integrated in control valve |
EU RoHS compliance | Yes with exemptions |
EU RoHS exemption clause | 6(c) |
HE connection size | 3/4" |
HE connection type | Internal thread |
HE pipe size | Ø18 |
Heating Actuator | AMV 150 |
Heating capacity [kW] | 20 kW |
Heating control type | Electronic |
Heating Control valve | AVQM 15 |
Heating controller name | ECL 310 / A237 |
Heating HEX type | T100M-20 |
Heating pump brand | Grundfos |
Heating pump type | UPM3 Auto 15-70 130 |
Height with cover [mm] | 932 mm |
Height without cover [mm] | 932 mm |
HEX heating brazed/gasketed material | Brazed copper |
In scope of WEEE | No |
Insulation material | Polypropylene |
Material Description (Short Te | VXe Solo HWS (A237), Type 1 |
Mixing circuit - control | ECL 310 / AVQM / AMV |
Pressure nominal primary [bar] | 16 bar |
Pressure nominal secondary [bar] | 6 bar |
Product group | Small Stations |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
Station size type | Type 1 |
Supply temperature construction [˚C] | 120 °C |
Supply voltage [V] AC | 230 V |
Type | VX Solo II HWS (A237) |
UL evaluated | Out of scope |
Width with cover [mm] | 550 mm |
Width without cover [mm] | 550 mm |
Application type | Indirect Heating & Secondary connections for DHW cylinder |
Capacity [kW] | 20 kW |
China RoHS compliance | Out of scope |
Connection direction | Bottom |
Contain batteries | No |
Cover material | Polypropylene |
Depth with cover [mm] | 315 mm |
Depth without cover [mm] | 315 mm |
Description | VXe Solo HWS, ECL310/A237, Type 1 |
DH connection size | 3/4" |
DH connection type | External thread |
DH pipe size | Ø18 |
DHW Control type | Electronic |
DHW controller name | ECL 310 / A337 |
DHW pipe size | Ø18 |
DHW tank circuit - control | ECL 310 + Pump |
DHW tank circuit - pump brand | Grundfos |
DHW tank circuit - pump type | UPM3 Auto 15-70 130 |
Differential pressure controller | Integrated in control valve |
EU RoHS compliance | Yes with exemptions |
EU RoHS exemption clause | 6(c) |
HE connection size | 3/4" |
HE connection type | Internal thread |
HE pipe size | Ø18 |
Heating Actuator | AMV 150 |
Heating capacity [kW] | 20 kW |
Heating control type | Electronic |
Heating Control valve | AVQM 15 |
Heating controller name | ECL 310 / A237 |
Heating HEX type | T100M-20 |
Heating pump brand | Grundfos |
Heating pump type | UPM3 Auto 15-70 130 |
Height with cover [mm] | 932 mm |
Height without cover [mm] | 932 mm |
HEX heating brazed/gasketed material | Brazed copper |
In scope of WEEE | No |
Insulation material | Polypropylene |
Material Description (Short Te | VXe Solo HWS (A237), Type 1 |
Mixing circuit - control | ECL 310 / AVQM / AMV |
Pressure nominal primary [bar] | 16 bar |
Pressure nominal secondary [bar] | 6 bar |
Product group | Small Stations |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
Station size type | Type 1 |
Supply temperature construction [˚C] | 120 °C |
Supply voltage [V] AC | 230 V |
Type | VX Solo II HWS (A237) |
UL evaluated | Out of scope |
Width with cover [mm] | 550 mm |
Width without cover [mm] | 550 mm |