Akva Lux II VX (Thermostatic), Type 1-1, Heating controller name: TC200/VS2, DHW controller name: PTC2+P
145F0443
Product Type: Akva Lux II VX (Thermostatic), Type 1-1, 16 bar, 110 °C, Thermostatic - TC200 / VS 2 / TWA/VMT, PTC2+P
Product Type: Akva Lux II VX (Thermostatic), Type 1-1, 16 bar, 110 °C, Thermostatic - TC200 / VS 2 / TWA/VMT, PTC2+P
Gross weight | 27 Kilogram |
Net weight | 25 Kilogram |
EAN | 5714279482317 |
Gross weight | 27 Kilogram |
Net weight | 25 Kilogram |
EAN | 5714279482317 |
Application type | Indirect Heating & Instantaneous DHW |
China RoHS compliance | Out of scope |
Description | Akva Lux II VX,VS2/TC200, Type H1 - W1 |
DHW Control type | Flow-thermostatic |
DHW controller name | PTC2+P |
DHW HEX type | XB06H-1 26 |
EU RoHS compliance | Yes with exemptions |
EU RoHS exemption clause | 6(c) |
Heating circuit - control | Thermostatic - TC200 / VS 2 / TWA/VMT |
Heating control type | Thermostatic |
Heating controller name | TC200/VS2 |
Heating HEX type | XB06H-1 26 |
HEX DHW brazing material | Copper |
HEX DHW type | XB06H-1 26 |
HEX heating alloy | AISI 316 |
HEX heating brazing material | Copper |
HEX heating type | Brazed |
In scope of WEEE and contain batteries | No |
Pressure nominal primary [bar] | 16 bar |
Product group | Small Stations |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
Station size type | Type 1-1 |
Supply temperature construction [˚C] | 110 °C |
Type | Akva Lux II VX (Thermostatic) |
Application type | Indirect Heating & Instantaneous DHW |
China RoHS compliance | Out of scope |
Description | Akva Lux II VX,VS2/TC200, Type H1 - W1 |
DHW Control type | Flow-thermostatic |
DHW controller name | PTC2+P |
DHW HEX type | XB06H-1 26 |
EU RoHS compliance | Yes with exemptions |
EU RoHS exemption clause | 6(c) |
Heating circuit - control | Thermostatic - TC200 / VS 2 / TWA/VMT |
Heating control type | Thermostatic |
Heating controller name | TC200/VS2 |
Heating HEX type | XB06H-1 26 |
HEX DHW brazing material | Copper |
HEX DHW type | XB06H-1 26 |
HEX heating alloy | AISI 316 |
HEX heating brazing material | Copper |
HEX heating type | Brazed |
In scope of WEEE and contain batteries | No |
Pressure nominal primary [bar] | 16 bar |
Product group | Small Stations |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
Station size type | Type 1-1 |
Supply temperature construction [˚C] | 110 °C |
Type | Akva Lux II VX (Thermostatic) |