Akva Lux II VX (Electronic), Type 2-1, Heating controller name: ECL 110/VS2/AMV 150, DHW controller name: PTC2+P
145F0438
Product Type: Akva Lux II VX (Electronic), Type 2-1, 16 bar, 110 °C, ECL 110 / VS 2 / AMV, PTC2+P
Product Type: Akva Lux II VX (Electronic), Type 2-1, 16 bar, 110 °C, ECL 110 / VS 2 / AMV, PTC2+P
Gross weight | 47 Kilogram |
Net weight | 45 Kilogram |
EAN | 5714279482331 |
Gross weight | 47 Kilogram |
Net weight | 45 Kilogram |
EAN | 5714279482331 |
Additional information |
Cover Pipe insulation |
Application type | Indirect Heating & Instantaneous DHW |
China RoHS compliance | Out of scope |
Description | Akva Lux II VX, ECL110/VS2/AMV150, Type H2 - W1, with cover |
DHW Control type | Flow/thermostatic |
DHW controller name | PTC2+P |
DHW HEX type | XB06H-1 26 |
Heating circuit - control | ECL 110 / VS 2 / AMV |
Heating control type | Electronic |
Heating controller name | ECL 110/VS2/AMV 150 |
Heating HEX type | XB06H-1 40 |
HEX DHW brazing material | Copper |
HEX DHW type | XB06H-1 26 |
HEX heating alloy | AISI 316 |
HEX heating brazing material | Copper |
HEX heating type | Brazed |
In scope of WEEE and contain batteries | No |
Pressure nominal primary [bar] | 16 bar |
Product group | Small Stations |
Station size type | Type 2-1 |
Supply temperature construction [˚C] | 110 °C |
Type | Akva Lux II VX (Electronic) |
Additional information |
Cover Pipe insulation |
Application type | Indirect Heating & Instantaneous DHW |
China RoHS compliance | Out of scope |
Description | Akva Lux II VX, ECL110/VS2/AMV150, Type H2 - W1, with cover |
DHW Control type | Flow/thermostatic |
DHW controller name | PTC2+P |
DHW HEX type | XB06H-1 26 |
Heating circuit - control | ECL 110 / VS 2 / AMV |
Heating control type | Electronic |
Heating controller name | ECL 110/VS2/AMV 150 |
Heating HEX type | XB06H-1 40 |
HEX DHW brazing material | Copper |
HEX DHW type | XB06H-1 26 |
HEX heating alloy | AISI 316 |
HEX heating brazing material | Copper |
HEX heating type | Brazed |
In scope of WEEE and contain batteries | No |
Pressure nominal primary [bar] | 16 bar |
Product group | Small Stations |
Station size type | Type 2-1 |
Supply temperature construction [˚C] | 110 °C |
Type | Akva Lux II VX (Electronic) |