Akva Lux II VX (Electronic), Type 1-1, Heating controller name: ECL 110/VS2/AMV150, DHW controller name: PTC2+P
145F0421
Product Type: Akva Lux II VX (Electronic), Type 1-1, 16 bar, 110 °C, ECL 110 / VS 2 / AMV, PTC2+P
Product Type: Akva Lux II VX (Electronic), Type 1-1, 16 bar, 110 °C, ECL 110 / VS 2 / AMV, PTC2+P
Gross weight | 47 Kilogram |
Net weight | 45 Kilogram |
EAN | 5714279482393 |
Gross weight | 47 Kilogram |
Net weight | 45 Kilogram |
EAN | 5714279482393 |
Application type | Indirect Heating & Instantaneous DHW |
China RoHS compliance | Out of scope |
Description | Akva Lux II VX, VS2/AMV150 |
DH connection type | G int. Thread |
DH pipe size | Ø18 |
DHW connection size | 3/4" |
DHW Control type | Flow-thermostatic |
DHW controller name | PTC2+P |
DHW HEX type | XB06H-1 26 |
DHW pipe size | Ø18 |
HE connection size | 3/4" |
HE connection type | G int. Thread |
HE pipe size | Ø18 |
Heat exchanger test pressure [bar] | 38 bar |
Heating circuit - control | ECL 110 / VS 2 / AMV |
Heating control type | Electronic |
Heating controller name | ECL 110/VS2/AMV150 |
Heating HEX type | XB06H-1 26 |
Height with cover [mm] | 861 mm |
Height without cover [mm] | 818 mm |
HEX DHW brazing material | Copper |
HEX DHW type | XB06H-1 26 |
HEX heating alloy | AISI 316 |
HEX heating brazing material | Copper |
HEX heating type | Brazed |
In scope of WEEE and contain batteries | No |
Package depth [mm] | 620 mm |
Package height [mm] | 420 mm |
Package width [mm] | 840 mm |
Pressure nominal primary [bar] | 16 bar |
Pressure nominal secondary [bar] | 3 bar |
Product group | Small Stations |
Station size type | Type 1-1 |
Supply temperature construction [˚C] | 110 °C |
Supply voltage [V] AC | 230 V |
Type | Akva Lux II VX (Electronic) |
Application type | Indirect Heating & Instantaneous DHW |
China RoHS compliance | Out of scope |
Description | Akva Lux II VX, VS2/AMV150 |
DH connection type | G int. Thread |
DH pipe size | Ø18 |
DHW connection size | 3/4" |
DHW Control type | Flow-thermostatic |
DHW controller name | PTC2+P |
DHW HEX type | XB06H-1 26 |
DHW pipe size | Ø18 |
HE connection size | 3/4" |
HE connection type | G int. Thread |
HE pipe size | Ø18 |
Heat exchanger test pressure [bar] | 38 bar |
Heating circuit - control | ECL 110 / VS 2 / AMV |
Heating control type | Electronic |
Heating controller name | ECL 110/VS2/AMV150 |
Heating HEX type | XB06H-1 26 |
Height with cover [mm] | 861 mm |
Height without cover [mm] | 818 mm |
HEX DHW brazing material | Copper |
HEX DHW type | XB06H-1 26 |
HEX heating alloy | AISI 316 |
HEX heating brazing material | Copper |
HEX heating type | Brazed |
In scope of WEEE and contain batteries | No |
Package depth [mm] | 620 mm |
Package height [mm] | 420 mm |
Package width [mm] | 840 mm |
Pressure nominal primary [bar] | 16 bar |
Pressure nominal secondary [bar] | 3 bar |
Product group | Small Stations |
Station size type | Type 1-1 |
Supply temperature construction [˚C] | 110 °C |
Supply voltage [V] AC | 230 V |
Type | Akva Lux II VX (Electronic) |