Akva Lux II VXi HWP, Type 1-2, Heating controller name: ECL 310-A337 & AVQM/AMV 150, DHW controller name: PTC2 + P
145F0328
Product Type: Akva Lux II VXi HWP, Type 1-2, 16 bar, 110 °C, ECL 310 / AVQM / AMV, PTC2 + P
Product Type: Akva Lux II VXi HWP, Type 1-2, 16 bar, 110 °C, ECL 310 / AVQM / AMV, PTC2 + P
Gross weight | 42 Kilogram |
Net weight | 40 Kilogram |
Volume | 2.175 Hectoliter |
EAN | 5702428524902 |
Gross weight | 42 Kilogram |
Net weight | 40 Kilogram |
Volume | 2.175 Hectoliter |
EAN | 5702428524902 |
Additional information |
DVGW Ball valves Safety function Insulated Cabinet |
Application type | Indirect Heating & Instantaneous DHW |
China RoHS compliance | Out of scope |
Connection direction | Top and bottom |
Description | Akva Lux II VXi HWP, Type H1 + Type DHW2 with DVGW ball valves |
DH connection size | 3/4" |
DH connection type | G int. Thread |
DH pipe size | Ø18 |
DHW capacity [kW] [Max] | 55 kW |
DHW capacity [kW] [Min] | 35 kW |
DHW connection size | 3/4" |
DHW Control type | Flow/thermostatic |
DHW controller name | PTC2 + P |
DHW HEX type | XB06H-1 40 |
DHW pipe size | Ø18 |
Differential pressure controller | Integrated |
EU RoHS compliance | Yes with exemptions |
EU RoHS exemption clause | 6(c) |
HE connection size | 3/4" |
HE connection type | G int. Thread |
HE pipe size | Ø18 |
Heat exchanger test pressure [bar] | 38 bar |
Heating capacity [kW] | 20 kW |
Heating circuit - control | ECL 310 / AVQM / AMV |
Heating control type | Electronic |
Heating controller name | ECL 310-A337 & AVQM/AMV 150 |
Heating HEX type | XB06H-1 26 |
Heating pump brand | Grundfos |
Heating pump type | UPM3 15-70 130 ZZA |
Height without cover [mm] | 999 mm |
HEX DHW brazing material | Copper |
HEX DHW type | XB06H-1 40 |
HEX heating alloy | AISI 316 |
HEX heating brazing material | Copper |
HEX heating type | Brazed |
In scope of WEEE and contain batteries | No |
Package depth [mm] | 560 mm |
Package height [mm] | 370 mm |
Package width [mm] | 1200 mm |
Pressure nominal primary [bar] | 16 bar |
Pressure nominal secondary [bar] | 3 bar |
Product group | Small Stations |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
Station size type | Type 1-2 |
Supply temperature construction [˚C] | 110 °C |
Supply voltage [V] AC | 230 V |
Type | Akva Lux II VXi HWP |
Additional information |
DVGW Ball valves Safety function Insulated Cabinet |
Application type | Indirect Heating & Instantaneous DHW |
China RoHS compliance | Out of scope |
Connection direction | Top and bottom |
Description | Akva Lux II VXi HWP, Type H1 + Type DHW2 with DVGW ball valves |
DH connection size | 3/4" |
DH connection type | G int. Thread |
DH pipe size | Ø18 |
DHW capacity [kW] [Max] | 55 kW |
DHW capacity [kW] [Min] | 35 kW |
DHW connection size | 3/4" |
DHW Control type | Flow/thermostatic |
DHW controller name | PTC2 + P |
DHW HEX type | XB06H-1 40 |
DHW pipe size | Ø18 |
Differential pressure controller | Integrated |
EU RoHS compliance | Yes with exemptions |
EU RoHS exemption clause | 6(c) |
HE connection size | 3/4" |
HE connection type | G int. Thread |
HE pipe size | Ø18 |
Heat exchanger test pressure [bar] | 38 bar |
Heating capacity [kW] | 20 kW |
Heating circuit - control | ECL 310 / AVQM / AMV |
Heating control type | Electronic |
Heating controller name | ECL 310-A337 & AVQM/AMV 150 |
Heating HEX type | XB06H-1 26 |
Heating pump brand | Grundfos |
Heating pump type | UPM3 15-70 130 ZZA |
Height without cover [mm] | 999 mm |
HEX DHW brazing material | Copper |
HEX DHW type | XB06H-1 40 |
HEX heating alloy | AISI 316 |
HEX heating brazing material | Copper |
HEX heating type | Brazed |
In scope of WEEE and contain batteries | No |
Package depth [mm] | 560 mm |
Package height [mm] | 370 mm |
Package width [mm] | 1200 mm |
Pressure nominal primary [bar] | 16 bar |
Pressure nominal secondary [bar] | 3 bar |
Product group | Small Stations |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
Station size type | Type 1-2 |
Supply temperature construction [˚C] | 110 °C |
Supply voltage [V] AC | 230 V |
Type | Akva Lux II VXi HWP |