Akva Lux II VX2, 36/60, Heating controller name: ECL 310/VS2/AMV150, DHW controller name: PTC2+P
145F0307
Product Type: Akva Lux II VX2, 36/60, 16 bar, 110 °C, ECL 310 / VS 2 / AMV, PTC2+P
Product Type: Akva Lux II VX2, 36/60, 16 bar, 110 °C, ECL 310 / VS 2 / AMV, PTC2+P
Gross weight | 49 Kilogram |
Net weight | 47 Kilogram |
EAN | 5702424503048 |
Gross weight | 49 Kilogram |
Net weight | 47 Kilogram |
EAN | 5702424503048 |
Additional information | Cover |
Application type | Indirect Heating & Instantaneous DHW |
China RoHS compliance | Out of scope |
Description | Akva Lux VX2-22, ECL310/A266, XB06H-1 36 /XB06H+60, with cover |
DHW Control type | Electronic |
DHW controller name | PTC2+P |
DHW HEX type | XB06H+-1 60 |
EU RoHS compliance | Yes with exemptions |
EU RoHS exemption clause | 6(c) |
Heating circuit - control | ECL 310 / VS 2 / AMV |
Heating control type | Electronic |
Heating controller name | ECL 310/VS2/AMV150 |
Heating HEX type | XB06H-1-36 |
HEX DHW brazing material | Copper |
HEX DHW type | XB06H+-1 60 |
HEX heating alloy | AISI 316 |
HEX heating brazing material | Copper |
HEX heating type | Brazed |
In scope of WEEE and contain batteries | No |
Pressure nominal primary [bar] | 16 bar |
Product group | Small Stations |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
Station size type | 36/60 |
Supply temperature construction [˚C] | 110 °C |
Type | Akva Lux II VX2 |
Additional information | Cover |
Application type | Indirect Heating & Instantaneous DHW |
China RoHS compliance | Out of scope |
Description | Akva Lux VX2-22, ECL310/A266, XB06H-1 36 /XB06H+60, with cover |
DHW Control type | Electronic |
DHW controller name | PTC2+P |
DHW HEX type | XB06H+-1 60 |
EU RoHS compliance | Yes with exemptions |
EU RoHS exemption clause | 6(c) |
Heating circuit - control | ECL 310 / VS 2 / AMV |
Heating control type | Electronic |
Heating controller name | ECL 310/VS2/AMV150 |
Heating HEX type | XB06H-1-36 |
HEX DHW brazing material | Copper |
HEX DHW type | XB06H+-1 60 |
HEX heating alloy | AISI 316 |
HEX heating brazing material | Copper |
HEX heating type | Brazed |
In scope of WEEE and contain batteries | No |
Pressure nominal primary [bar] | 16 bar |
Product group | Small Stations |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
Station size type | 36/60 |
Supply temperature construction [˚C] | 110 °C |
Type | Akva Lux II VX2 |