Akva Lux II VX2, 36/+60, Heating controller name: ECL 110/VS2/AMV150, DHW controller name: PTC2+P

145F0305

Product Type: Akva Lux II VX2, 36/+60, 16 bar, 110 °C, ECL 110 / VS 2 / AMV, PTC2+P

Product details

Gross weight 49 Kilogram
Net weight 47 Kilogram
EAN 5702424503031

 

Additional information Cover
Application type Indirect Heating & Instantaneous DHW
China RoHS compliance Out of scope
Description Akva Lux VX2-22, ECL110, XB06H-1 36 /XB06H+60, with cover
DHW Control type Flow-thermostatic
DHW controller name PTC2+P
DHW HEX type XB06H+-1 60
EU RoHS compliance Yes with exemptions
EU RoHS exemption clause 6(c)
Heating circuit - control ECL 110 / VS 2 / AMV
Heating control type Electronic
Heating controller name ECL 110/VS2/AMV150
Heating HEX type XB06H-1-36
HEX DHW brazing material Copper
HEX DHW type XB06H+-1 60
HEX heating alloy AISI 316
HEX heating brazing material Copper
HEX heating type Brazed
In scope of WEEE and contain batteries No
Pressure nominal primary [bar] 16 bar
Product group Small Stations
REACH Candidate List substances Lead (CAS no. 7439-92-1)
Station size type 36/+60
Supply temperature construction [˚C] 110 °C
Type Akva Lux II VX2

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality