Akva Lux II VX (Electronic), Type 1-1, Heating controller name: ECL 310/AHQM/AMV13, DHW controller name: PTC2+P
145F0096
Product Type: Akva Lux II VX (Electronic), Type 1-1, 16 bar, 110 °C, Pressure independent control valve, PTC2+P
Product Type: Akva Lux II VX (Electronic), Type 1-1, 16 bar, 110 °C, Pressure independent control valve, PTC2+P
Gross weight | 47 Kilogram |
Net weight | 45 Kilogram |
EAN | 5714279482768 |
Gross weight | 47 Kilogram |
Net weight | 45 Kilogram |
EAN | 5714279482768 |
Application type | Indirect Heating & Instantaneous DHW |
Description | Akva Lux II VX ECL310/A237, Typ 1/1, ST |
DHW Control type | Flow-thermostatic |
DHW controller name | PTC2+P |
DHW HEX type | XB06H-1 26 |
Heating circuit - control | Pressure independent control valve |
Heating control type | Electronic |
Heating controller name | ECL 310/AHQM/AMV13 |
Heating HEX type | XB06H-1 26 |
HEX DHW brazing material | Copper |
HEX DHW type | XB06H-1 26 |
HEX heating brazing material | Copper |
HEX heating type | XB06H-1 26 |
Pressure nominal primary [bar] | 16 bar |
Product group | Small Stations |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
Station size type | Type 1-1 |
Supply temperature construction [˚C] | 110 °C |
Type | Akva Lux II VX (Electronic) |
Application type | Indirect Heating & Instantaneous DHW |
Description | Akva Lux II VX ECL310/A237, Typ 1/1, ST |
DHW Control type | Flow-thermostatic |
DHW controller name | PTC2+P |
DHW HEX type | XB06H-1 26 |
Heating circuit - control | Pressure independent control valve |
Heating control type | Electronic |
Heating controller name | ECL 310/AHQM/AMV13 |
Heating HEX type | XB06H-1 26 |
HEX DHW brazing material | Copper |
HEX DHW type | XB06H-1 26 |
HEX heating brazing material | Copper |
HEX heating type | XB06H-1 26 |
Pressure nominal primary [bar] | 16 bar |
Product group | Small Stations |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
Station size type | Type 1-1 |
Supply temperature construction [˚C] | 110 °C |
Type | Akva Lux II VX (Electronic) |