Akva Lux II Se, Type 2, Heating controller name: ECL 310/VS2/AMV150, DHW controller name: PTC2 + P
145B5191
Product Type: Akva Lux II Se, Type 2, 16 bar, 110 °C, ECL 310 / VS 2 / AMV, PTC2 + P
Product Type: Akva Lux II Se, Type 2, 16 bar, 110 °C, ECL 310 / VS 2 / AMV, PTC2 + P
Gross weight | 22 Kilogram |
Net weight | 20 Kilogram |
Volume | 1.794 Hectoliter |
EAN | 5702424600617 |
Gross weight | 22 Kilogram |
Net weight | 20 Kilogram |
Volume | 1.794 Hectoliter |
EAN | 5702424600617 |
Application type | Direct Heating with mixing & Instantaneous DHW |
China RoHS compliance | Out of scope |
Connection direction | Bottom |
Description | Akva Lux II Se XB06H-40 PTC2, ECL310/A230 |
DH connection size | G3/4" |
DH connection type | external thread |
DH pipe size | Ø18 |
DHW connection size | G3/4" |
DHW Control type | Flow/thermostatic |
DHW controller name | PTC2 + P |
DHW HEX type | XB06H-1 26 |
DHW pipe size | Ø18 |
EU RoHS compliance | Yes with exemptions |
EU RoHS exemption clause | 6(c) |
Floor heating circuit - pump brand | Grundfos |
Floor heating circuit - pump type | UPM3 Auto L 25-70 180 |
HE connection size | G3/4" |
HE pipe size | Ø18 |
Heating circuit - control | ECL 310 / VS 2 / AMV |
Heating control type | Electronic |
Heating controller name | ECL 310/VS2/AMV150 |
HEX DHW brazing material | Copper |
HEX DHW type | XB06H-1 40 |
In scope of WEEE and contain batteries | No |
Pressure nominal primary [bar] | 16 bar |
Product group | Small Stations |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
Station size type | Type 2 |
Supply temperature construction [˚C] | 110 °C |
Type | Akva Lux II Se |
Application type | Direct Heating with mixing & Instantaneous DHW |
China RoHS compliance | Out of scope |
Connection direction | Bottom |
Description | Akva Lux II Se XB06H-40 PTC2, ECL310/A230 |
DH connection size | G3/4" |
DH connection type | external thread |
DH pipe size | Ø18 |
DHW connection size | G3/4" |
DHW Control type | Flow/thermostatic |
DHW controller name | PTC2 + P |
DHW HEX type | XB06H-1 26 |
DHW pipe size | Ø18 |
EU RoHS compliance | Yes with exemptions |
EU RoHS exemption clause | 6(c) |
Floor heating circuit - pump brand | Grundfos |
Floor heating circuit - pump type | UPM3 Auto L 25-70 180 |
HE connection size | G3/4" |
HE pipe size | Ø18 |
Heating circuit - control | ECL 310 / VS 2 / AMV |
Heating control type | Electronic |
Heating controller name | ECL 310/VS2/AMV150 |
HEX DHW brazing material | Copper |
HEX DHW type | XB06H-1 40 |
In scope of WEEE and contain batteries | No |
Pressure nominal primary [bar] | 16 bar |
Product group | Small Stations |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
Station size type | Type 2 |
Supply temperature construction [˚C] | 110 °C |
Type | Akva Lux II Se |