EvoFlat RENO, Type 2, 10 bar, 95 °C, DHW controller name: TPC-M

145B4211

EvoFlat RENO 2.0 type 2 StS WHA

Product details

Gross weight 13.8 Kilogram
Net weight 12.6 Kilogram
EAN 5715162696095

 

Application type Direct Heating & Instantaneous DHW
Connection direction Bottom
Depth without cover [mm] 204 mm
Description EvoFlat RENO 2.0 type 2 StS WHA
DH connection size 3/4"
DH connection type Thread
DH pipe size Ø18
DHW capacity [kW] [Max] 49 kW
DHW capacity [kW] [Min] 37 kW
DHW Control type Flow/thermostatic
DHW controller name TPC-M
Differential pressure controller Integrated
Heating capacity [kW] [Max] 15 kW
Heating capacity [kW] [Min] 0 kW
Heating control type Thermostatic + Differential pressure
Heating controller name TPC-M
Heating system type Radiator heating
HEX heating brazing material Stainless steel
Pressure nominal primary [bar] 10 bar
Pressure nominal secondary [bar] 10 bar
Product group Small Stations
Station size type Type 2
Supply temperature construction [˚C] 95 °C
Type EvoFlat RENO
Width without cover [mm] 410 mm

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality