EvoFlat FSS, Type 2, 10 bar, 95 °C, DHW controller name: TPC-M

145B4170

EvoFlat TDV type 2 F front EPP

Product details

Gross weight 8.96 Kg
Net weight 7.76 Kg
EAN 5702424657017

 

Connection direction Bottom
Cover material EPP Foam
Depth with cover [mm] 130 mm
Description EvoFlat TDV type 2 F front EPP
DH connection size 3/4"
DH connection type Thread
DH pipe size Ø18
DHW capacity [kW] [Max] 49 kW
DHW capacity [kW] [Min] 37 kW
DHW Control type Flow/thermostatic
DHW controller name TPC-M
Differential pressure controller Integrated
Heating capacity [kW] [Max] 15 kW
Heating capacity [kW] [Min] 0 kW
Heating control type Thermostatic + Differential pressure
Heating controller name TPC-M
Heating system type Radiator heating
HEX heating brazing material Copper
In scope of WEEE and contain batteries No
Pressure nominal primary [bar] 10 bar
Pressure nominal secondary [bar] 10 bar
Product group Small Stations
Station size type Type 2
Supply temperature construction [˚C] 95 °C
Type EvoFlat FSS

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality