EvoFlat RENO, Type 2, 10 bar, 95 °C, DHW controller name: TPC-M, Thermostat

145B4106

EvoFlat Reno Type 1 230V, w/XB06H-1-40_2StS_16_A_G3/4 EvoF I-P 84pcs

Product details

Gross weight 15 Kilogram
Net weight 12 Kilogram
EAN 5702428681124

 

Application type Direct Heating & Instantaneous DHW
Cover material White-lacquered In wall
Cover option Extra
DCW static pressure [bar] [Min] 2 bar
Depth with cover [mm] 220 mm
Depth without cover [mm] 204 mm
Description EvoFlat Reno Type 1 230V, w/XB06H-1-40_2StS_16_A_G3/4 EvoF I-P 84pcs
DH connection size 3/4"
DH connection type G int. Thread
DH pipe size Ø18
DHW capacity [kW] [Max] 53 kW
DHW capacity [kW] [Min] 45 kW
DHW circulation Without
DHW connection size 3/4"
DHW connection type G int. Thread
DHW Control type Flow/thermostatic
DHW controller name TPC-M
DHW HEX type XB06H-1 StS 40
DHW pipe size Ø18
Differential pressure controller Integrated
EU RoHS compliance Yes with exemptions
HE connection size 3/4"
HE connection type G int. Thread
HE pipe size Ø18
Heat exchanger test pressure [bar] 38 bar
Heating capacity [kW] [Max] 15 kW
Heating capacity [kW] [Min] 10 kW
Heating circuit - control Thermostat
Heating control type Thermostatic
Heating system type Radiator heating
Height with cover [mm] 760 mm
Height without cover [mm] 673 mm
HEX heating brazing material Stainless steel
HEX heating type Brazed
In scope of WEEE and contain batteries No
Number of households [Max] 2
Number of households [Min] 1
Package depth [mm] 300 mm
Package height [mm] 800 mm
Package width [mm] 600 mm
Pressure nominal primary [bar] 10 bar
Product group Small Stations
REACH Candidate List substances Lead (CAS no. 7439-92-1)
Station size type Type 2
Supply temperature construction [˚C] 95 °C
Type EvoFlat RENO
Width with cover [mm] 435 mm
Width without cover [mm] 410 mm

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality