Akva Lux, Type 1, 10 bar, 95 °C, DHW controller name: PTC2 + P, Thermostat
145B4065
Akva Lux II TDP RENO Eco Typ3SS HEX K
Akva Lux II TDP RENO Eco Typ3SS HEX K
Gross weight | 22 Kilogram |
Net weight | 20 Kilogram |
EAN | 5702428524872 |
Gross weight | 22 Kilogram |
Net weight | 20 Kilogram |
EAN | 5702428524872 |
Application type | Instantaneous DHW |
Description | Akva Lux II TDP RENO Eco Typ3SS HEX K |
DHW Control type | Flow/thermostatic |
DHW controller name | PTC2 + P |
Heating circuit - control | Thermostat |
In scope of WEEE and contain batteries | No |
Pressure nominal primary [bar] | 10 bar |
Product group | Small Stations |
Station size type | Type 1 |
Supply temperature construction [˚C] | 95 °C |
Type | Akva Lux |
Application type | Instantaneous DHW |
Description | Akva Lux II TDP RENO Eco Typ3SS HEX K |
DHW Control type | Flow/thermostatic |
DHW controller name | PTC2 + P |
Heating circuit - control | Thermostat |
In scope of WEEE and contain batteries | No |
Pressure nominal primary [bar] | 10 bar |
Product group | Small Stations |
Station size type | Type 1 |
Supply temperature construction [˚C] | 95 °C |
Type | Akva Lux |