Warranty & Service

145B4061

Akva Lux II TDP RENO Eco Typ3 Gastherm

Product details

Gross weight 22 Kilogram
Net weight 20 Kilogram
EAN 5702424653811

 

China RoHS compliance Out of scope
Circulation connection size 1/2"
Circulation pipe size Ø18
Connection direction Bottom + option for top conn
Cover material White-lacquered steel
Cover option Extra
DCW static pressure [bar] [Min] 2 bar
Description Akva Lux II TDP RENO Eco Typ3 Gastherm
DH connection size 3/4"
DH connection type G int. Thread
DH pipe size Ø18
DHW connection size 3/4"
DHW connection type G int. Thread
DHW Control type Flow/thermostatic
DHW controller name PTC2
DHW pipe size Ø18
Differential pressure controller Integrated
HE connection size 3/4"
HE connection type G int. Thread
HE pipe size Ø18
Heat exchanger test pressure [bar] 38 bar
Heating capacity [kW] [Max] 15 kW
Heating capacity [kW] [Min] 10 kW
Heating circuit - control Thermostat
Heating control type Differential pressure + zone valve
HEX heating brazing material Copper
HEX heating type Brazed
In scope of WEEE and contain batteries No
Insulation material Without
Number of households [Min] 1
Package depth [mm] 600 mm
Package height [mm] 340 mm
Package width [mm] 800 mm
Pressure nominal primary [bar] 10 bar
Pressure nominal secondary [bar] 10 bar
Product group Small Stations
Station size type Type 1
Supply temperature construction [˚C] 95 °C
Type Warranty & Service
UK RoHS compliance Out of scope

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality