Warranty & Service

145B3033

Akva Lux MSS High Flow S XB37H-30 PTC

Product details

Gross weight 23 Kilogram
Net weight 22.5 Kilogram
Volume 75 Liter
EAN 5702424653774

 

Additional information Direct HE with differential pressure controller
Safety function
Thermostatic mixing circuit
China RoHS compliance Out of scope
Connection direction Bottom
DCW static pressure [bar] [Min] 2 bar
Depth with cover [mm] 200 mm
Depth without cover [mm] 150 mm
Description Akva Lux MSS High Flow S XB37H-30 PTC
DH connection size G3/4"
DH connection type G int. Thread
DH pipe size Ø18
DHW capacity [kW] 78 kW
DHW circulation Extra
DHW connection size G3/4"
DHW connection type G int. Thread
DHW Control type Flow/thermostatic
DHW controller name PTC
DHW HEX type XB37
DHW pipe size Ø18
Differential pressure controller AVPL
EU RoHS compliance Yes with exemptions
EU RoHS exemption clause 6(c)
Floor heating circuit - pump brand Wilo
Floor heating circuit - pump type Wilo Yonos Para 15/6
HE connection size G3/4"
HE connection type G int. Thread
HE pipe size Ø18
Heating circuit - control Thermostatic valve
Heating control type Thermostatic + Differential pressure
Height with cover [mm] 740 mm
Height without cover [mm] 616 mm
In scope of WEEE and contain batteries No
Manufacturer's name Danfoss
Package depth [mm] 150 mm
Package height [mm] 620 mm
Package width [mm] 580 mm
Pressure nominal primary [bar] 10 bar
Pressure nominal secondary [bar] 10 bar
Product group Small Stations
REACH Candidate List substances Lead (CAS no. 7439-92-1)
Station size type Type 1
Supply temperature construction [˚C] 95 °C
Type Warranty & Service
UK RoHS compliance Out of scope

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality