Warranty & Service

145B2062

Akva Lux High Flow TD XB37H-30StS PTC

Product details

Gross weight 20 Kilogram
Net weight 19.5 Kilogram
Volume 75 Liter
EAN 5702424653736

 

Additional information DHW
Direct HE with differential pressure controller
Pipe insulation
Thermo-actuators TWA-A NC
Zone valve
Connection direction Bottom
DCW static pressure [bar] [Min] 2 bar
Depth with cover [mm] 200 mm
Depth without cover [mm] 150 mm
Description Akva Lux High Flow TD XB37H-30StS PTC
DH connection size G3/4"
DH connection type G int. Thread
DHW capacity [kW] 78 kW
DHW circulation Extra
DHW connection size G3/4"
DHW connection type G int. Thread
DHW Control type Flow/thermostatic
DHW controller name PTC
DHW HEX type XB37
Differential pressure controller AVPL
Heat exchanger test pressure [bar] 38 bar
Heating circuit - control Thermostat
Height with cover [mm] 740 mm
Height without cover [mm] 616 mm
HEX heating brazing material Copper
HEX heating type Brazed
In scope of WEEE and contain batteries No
Number of households [Max] 2
Number of households [Min] 1
Package depth [mm] 150 mm
Package height [mm] 620 mm
Package width [mm] 580 mm
Pressure nominal primary [bar] 10 bar
Pressure nominal secondary [bar] 10 bar
Product group Small Stations
REACH Candidate List substances Lead (CAS no. 7439-92-1)
Station size type Type 1
Supply temperature construction [˚C] 95 °C
Type Warranty & Service
Width with cover [mm] 600 mm
Width without cover [mm] 616 mm

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality