Akva Lux II, Type 1, 10 bar, 95 °C, DHW controller name: PTC, Thermostat
145B2060
Akva Lux FSS High Flow TD XB37H-30 PTC
Akva Lux FSS High Flow TD XB37H-30 PTC
Gross weight | 20 Kilogram |
Net weight | 19.5 Kilogram |
Volume | 75 Liter |
EAN | 5702424653712 |
Gross weight | 20 Kilogram |
Net weight | 19.5 Kilogram |
Volume | 75 Liter |
EAN | 5702424653712 |
Additional information |
DHW Direct HE with differential pressure controller Pipe insulation Thermo-actuators TWA-A NC Zone valve |
Application type | Instantaneous DHW |
China RoHS compliance | Out of scope |
Connection direction | Bottom |
DCW static pressure [bar] [Min] | 2 bar |
Description | Akva Lux FSS High Flow TD XB37H-30 PTC |
DH connection size | G3/4" |
DH connection type | G int. Thread |
DH pipe size | Ø18 |
DHW capacity [kW] | 78 kW |
DHW circulation | Extra |
DHW connection size | G3/4" |
DHW connection type | G int. Thread |
DHW Control type | Flow/thermostatic |
DHW controller name | PTC |
DHW HEX type | XB37 |
DHW pipe size | Ø18 |
Differential pressure controller | AVPL |
HE connection size | 3/4" |
HE connection type | G int. Thread |
HE pipe size | Ø18 |
Heating circuit - control | Thermostat |
Heating control type | Differential pressure + zone valve |
In scope of WEEE and contain batteries | No |
Package depth [mm] | 150 mm |
Package height [mm] | 620 mm |
Package width [mm] | 580 mm |
Pressure nominal primary [bar] | 10 bar |
Pressure nominal secondary [bar] | 10 bar |
Product group | Small Stations |
Station size type | Type 1 |
Supply temperature construction [˚C] | 95 °C |
Type | Akva Lux II |
UK RoHS compliance | Out of scope |
Additional information |
DHW Direct HE with differential pressure controller Pipe insulation Thermo-actuators TWA-A NC Zone valve |
Application type | Instantaneous DHW |
China RoHS compliance | Out of scope |
Connection direction | Bottom |
DCW static pressure [bar] [Min] | 2 bar |
Description | Akva Lux FSS High Flow TD XB37H-30 PTC |
DH connection size | G3/4" |
DH connection type | G int. Thread |
DH pipe size | Ø18 |
DHW capacity [kW] | 78 kW |
DHW circulation | Extra |
DHW connection size | G3/4" |
DHW connection type | G int. Thread |
DHW Control type | Flow/thermostatic |
DHW controller name | PTC |
DHW HEX type | XB37 |
DHW pipe size | Ø18 |
Differential pressure controller | AVPL |
HE connection size | 3/4" |
HE connection type | G int. Thread |
HE pipe size | Ø18 |
Heating circuit - control | Thermostat |
Heating control type | Differential pressure + zone valve |
In scope of WEEE and contain batteries | No |
Package depth [mm] | 150 mm |
Package height [mm] | 620 mm |
Package width [mm] | 580 mm |
Pressure nominal primary [bar] | 10 bar |
Pressure nominal secondary [bar] | 10 bar |
Product group | Small Stations |
Station size type | Type 1 |
Supply temperature construction [˚C] | 95 °C |
Type | Akva Lux II |
UK RoHS compliance | Out of scope |