EvoFlat MSS, Type 2, 10 bar, 95 °C, DHW controller name: TPC-M, Thermostat

145B1703

EvoFlat MSS 2, w/bypass, w/1 CW meter, w/o EPP front, w/HTC

Product details

Gross weight 13.7 Kg
Net weight 12.5 Kg
EAN 5702424653361

 

Additional information DHW
EPP Front insulation cover
Zone valve
China RoHS compliance Out of scope
Connection direction Bottom
Cover material White-lacquered In wall
Cover option Extra
DCW static pressure [bar] [Min] 2 bar
Depth with cover [mm] 155 mm
Depth without cover [mm] 150 mm
Description EvoFlat MSS 2, w/bypass, w/1 CW meter, w/o EPP front, w/HTC
DH connection size 3/4"
DH connection type G int. Thread
DH pipe size Ø18
DHW capacity [kW] [Max] 53 kW
DHW capacity [kW] [Min] 45 kW
DHW circulation Without
DHW connection type G int. Thread
DHW Control type Flow/thermostatic
DHW controller name TPC-M
DHW HEX type XB06H+-1 40
DHW pipe size Ø18
Floor heating circuit - pump brand Wilo
Floor heating circuit - pump type Wilo Yonos Para 15/6
HE connection size 3/4"
HE connection type G int. Thread
HE pipe size Ø18
Heat exchanger test pressure [bar] 38 bar
Heating circuit - control Thermostat
Heating control type Thermostatic + Differential pressure
Heating system type Floor heating
Height with cover [mm] 600 mm
Height without cover [mm] 590 mm
HEX heating brazing material Copper
HEX heating type Brazed
In scope of WEEE and contain batteries No
Insulation material EPP
Manufacturer's name Danfoss
Number of households [Max] 2
Number of households [Min] 1
Package depth [mm] 600 mm
Package height [mm] 160 mm
Package width [mm] 800 mm
Pressure nominal primary [bar] 10 bar
Pressure nominal secondary [bar] 10 bar
Product group Small Stations
Station size type Type 2
Supply temperature construction [˚C] 95 °C
Type EvoFlat MSS

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality