EvoFlat MSS, Type 3, 10 bar, 95 °C, DHW controller name: TPC-M, Thermostat
145B1119
EvoFlat MSS 3 incl. Circ. w TWA 24V ESMC
EvoFlat MSS 3 incl. Circ. w TWA 24V ESMC
Gross weight | 15 Kg |
Net weight | 14 Kg |
EAN | 5702424653279 |
Gross weight | 15 Kg |
Net weight | 14 Kg |
EAN | 5702424653279 |
China RoHS compliance | Out of scope |
Description | EvoFlat MSS 3 incl. Circ. w TWA 24V ESMC |
DHW Control type | Flow/thermostatic |
DHW controller name | TPC-M |
Heating circuit - control | Thermostat |
In scope of WEEE and contain batteries | No |
Pressure nominal primary [bar] | 10 bar |
Pressure nominal secondary [bar] | 10 bar |
Product group | Small Stations |
Station size type | Type 3 |
Supply temperature construction [˚C] | 95 °C |
Type | EvoFlat MSS |
China RoHS compliance | Out of scope |
Description | EvoFlat MSS 3 incl. Circ. w TWA 24V ESMC |
DHW Control type | Flow/thermostatic |
DHW controller name | TPC-M |
Heating circuit - control | Thermostat |
In scope of WEEE and contain batteries | No |
Pressure nominal primary [bar] | 10 bar |
Pressure nominal secondary [bar] | 10 bar |
Product group | Small Stations |
Station size type | Type 3 |
Supply temperature construction [˚C] | 95 °C |
Type | EvoFlat MSS |