EvoFlat FSS, Type 1, 10 bar, 95 °C, DHW controller name: TPC-M
145B0001
This product has been discontinued.
EvoFlat FSS 1, Radiator heating, DHW HEX copper type 1
EvoFlat FSS 1, Radiator heating, DHW HEX copper type 1
Gross weight | 9.5 Kilogram |
Net weight | 8.3 Kilogram |
EAN | 5702424652821 |
Gross weight | 9.5 Kilogram |
Net weight | 8.3 Kilogram |
EAN | 5702424652821 |
Air vent | Yes |
Application type | Direct Heating & Instantaneous DHW |
CE evaluated | Yes |
Connection direction | Bottom |
Cover material | EPP |
DCW static pressure [bar] [Min] | 2 bar |
Depth with cover [mm] | 150 mm |
Depth without cover [mm] | 110 mm |
Description | EvoFlat FSS 1, Radiator heating, DHW HEX copper type 1 |
DH connection size | 3/4" |
DH connection type | G int. Thread |
DH pipe size | Ø18 |
DHW capacity [kW] [Max] | 55 kW |
DHW capacity [kW] [Min] | 37 kW |
DHW circulation | No |
DHW connection size | 3/4" |
DHW connection type | G int. Thread |
DHW Control type | Flow/thermostatic |
DHW controller name | TPC-M |
DHW pipe size | Ø18 |
Differential pressure controller | Integrated |
EU RoHS compliance | Yes with exemptions |
EU RoHS exemption clause | 6(c) |
Fitting Piece | Energy meter return and cold water meter |
HE connection size | 3/4" |
HE connection type | G int. Thread |
HE pipe size | Ø18 |
Heat exchanger test pressure [bar] | 38 bar |
Heating capacity [kW] [Max] | 15 kW |
Heating capacity [kW] [Min] | 10 kW |
Heating control type | Differential pressure |
Heating system type | Radiator heating |
Height with cover [mm] | 575 mm |
Height without cover [mm] | 575 mm |
HEX heating alloy | AISI 316 |
HEX heating brazing material | Copper |
In scope of WEEE | No |
Metering | Prepared for water and energy meter |
Package depth [mm] | 600 mm |
Package height [mm] | 160 mm |
Package width [mm] | 800 mm |
Piping | Stainless steel |
Pressure nominal primary [bar] | 10 bar |
Pressure nominal secondary [bar] | 10 bar |
Product group | Small Stations |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
Station size type | Type 1 |
Strainer | Primary |
Summer bypass | No |
Supply temperature construction [˚C] | 95 °C |
Type | EvoFlat FSS |
Width with cover [mm] | 545 mm |
Width without cover [mm] | 545 mm |
Air vent | Yes |
Application type | Direct Heating & Instantaneous DHW |
CE evaluated | Yes |
Connection direction | Bottom |
Cover material | EPP |
DCW static pressure [bar] [Min] | 2 bar |
Depth with cover [mm] | 150 mm |
Depth without cover [mm] | 110 mm |
Description | EvoFlat FSS 1, Radiator heating, DHW HEX copper type 1 |
DH connection size | 3/4" |
DH connection type | G int. Thread |
DH pipe size | Ø18 |
DHW capacity [kW] [Max] | 55 kW |
DHW capacity [kW] [Min] | 37 kW |
DHW circulation | No |
DHW connection size | 3/4" |
DHW connection type | G int. Thread |
DHW Control type | Flow/thermostatic |
DHW controller name | TPC-M |
DHW pipe size | Ø18 |
Differential pressure controller | Integrated |
EU RoHS compliance | Yes with exemptions |
EU RoHS exemption clause | 6(c) |
Fitting Piece | Energy meter return and cold water meter |
HE connection size | 3/4" |
HE connection type | G int. Thread |
HE pipe size | Ø18 |
Heat exchanger test pressure [bar] | 38 bar |
Heating capacity [kW] [Max] | 15 kW |
Heating capacity [kW] [Min] | 10 kW |
Heating control type | Differential pressure |
Heating system type | Radiator heating |
Height with cover [mm] | 575 mm |
Height without cover [mm] | 575 mm |
HEX heating alloy | AISI 316 |
HEX heating brazing material | Copper |
In scope of WEEE | No |
Metering | Prepared for water and energy meter |
Package depth [mm] | 600 mm |
Package height [mm] | 160 mm |
Package width [mm] | 800 mm |
Piping | Stainless steel |
Pressure nominal primary [bar] | 10 bar |
Pressure nominal secondary [bar] | 10 bar |
Product group | Small Stations |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
Station size type | Type 1 |
Strainer | Primary |
Summer bypass | No |
Supply temperature construction [˚C] | 95 °C |
Type | EvoFlat FSS |
Width with cover [mm] | 545 mm |
Width without cover [mm] | 545 mm |