Termix Compact 28 MST VVX, Type 2-2, Heating controller name: ECL120, DHW controller name: IHPT

144H3447

Product Type: Termix Compact 28 MST VVX, Type 2-2, 16 bar, 110 °C, ECL120, IHPT

Product details

Gross weight 52 Kilogram
Net weight 50 Kilogram
Volume 0.331 Cubic meter
EAN 5706562243538

 

Application type Indirect Heating & Instantaneous DHW
CE evaluated Yes
China RoHS compliance Out of scope
Circulation connection size 3/4"
Circulation connection type G int. Thread
Circulation pipe size Ø18
Cover option No
Depth without cover [mm] 400 mm
Description District heating substation for indirect heating and instantaneous domestic hot water.
DH connection size G1"
DH connection type internal thread
DH pipe size Ø28
DHW circulation Optional
DHW connection size G3/4"
DHW connection type internal thread
DHW Control type Flow/thermostatic
DHW controller name IHPT
DHW pipe size Ø18
EU RoHS compliance Yes with exemptions
EU RoHS exemption clause 6(c)
HE connection size 1"
HE connection type internal thread
HE pipe size Ø28
Heating circuit - control ECL120
Heating control type Electronic
Heating controller name ECL120
Height without cover [mm] 914 mm
HEX DHW brazing material Copper
HEX DHW type Brazed
HEX heating brazing material Copper
HEX heating type Brazed
In scope of WEEE and contain batteries No
Pressure nominal primary [bar] 16 bar
Product group Small Stations
REACH Candidate List substances Lead (CAS no. 7439-92-1)
SCIP dossier no. ef654007-c59a-44f2-865e-89129645e30a
Station size type Type 2-2
Supply temperature construction [˚C] 110 °C
Supply voltage [V] 230 V
Type Termix Compact 28 MST VVX
UK RoHS compliance Out of scope
UL evaluated Out of scope
Width without cover [mm] 905 mm

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality