Termix BV E, Type 1, DHW controller name: ECL110
144H2882
Product Type: Termix BV E, Type 1, 16 bar, 110 °C, ECL110
Product Type: Termix BV E, Type 1, 16 bar, 110 °C, ECL110
Gross weight | 80 Kilogram |
Net weight | 79 Kilogram |
Volume | 0.675 Cubic meter |
EAN | 5706561690371 |
Gross weight | 80 Kilogram |
Net weight | 79 Kilogram |
Volume | 0.675 Cubic meter |
EAN | 5706561690371 |
Application type | Instantaneous DHW |
CE evaluated | Yes |
China RoHS compliance | Out of scope |
Circulation connection size | 3/4" |
Circulation connection type | internal thread |
Circulation pipe size | Ø18 |
Cover material | Without |
Cover option | No |
Depth with cover [mm] | 0 mm |
Depth without cover [mm] | 450 mm |
Description | BV.Unit 32/32E ECL110/116/Wall Model |
DH connection size | 1 1/4" |
DH connection type | G ext. thread |
DH pipe size | DN32 |
DHW circulation | Yes |
DHW connection size | 1 1/4" |
DHW connection type | G ext. thread |
DHW Control type | Electronic |
DHW controller name | ECL110 |
DHW pipe size | DN32 |
EU RoHS compliance | Yes with exemptions |
EU RoHS exemption clause | 6(c) |
Height with cover [mm] | 0 mm |
Height without cover [mm] | 1000 mm |
HEX DHW brazing material | Copper |
HEX DHW type | Brazed |
In scope of WEEE and contain batteries | No |
Pressure nominal primary [bar] | 16 bar |
Product group | Small Stations |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
SCIP dossier no. | ec2fe781-8c7e-4eaa-a19a-ea6a35489dde |
Station size type | Type 1 |
Supply temperature construction [˚C] | 110 °C |
Supply voltage [V] | 230 V |
Type | Termix BV E |
UK RoHS compliance | Out of scope |
UL evaluated | Out of scope |
Width with cover [mm] | 0 mm |
Width without cover [mm] | 1500 mm |
Application type | Instantaneous DHW |
CE evaluated | Yes |
China RoHS compliance | Out of scope |
Circulation connection size | 3/4" |
Circulation connection type | internal thread |
Circulation pipe size | Ø18 |
Cover material | Without |
Cover option | No |
Depth with cover [mm] | 0 mm |
Depth without cover [mm] | 450 mm |
Description | BV.Unit 32/32E ECL110/116/Wall Model |
DH connection size | 1 1/4" |
DH connection type | G ext. thread |
DH pipe size | DN32 |
DHW circulation | Yes |
DHW connection size | 1 1/4" |
DHW connection type | G ext. thread |
DHW Control type | Electronic |
DHW controller name | ECL110 |
DHW pipe size | DN32 |
EU RoHS compliance | Yes with exemptions |
EU RoHS exemption clause | 6(c) |
Height with cover [mm] | 0 mm |
Height without cover [mm] | 1000 mm |
HEX DHW brazing material | Copper |
HEX DHW type | Brazed |
In scope of WEEE and contain batteries | No |
Pressure nominal primary [bar] | 16 bar |
Product group | Small Stations |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
SCIP dossier no. | ec2fe781-8c7e-4eaa-a19a-ea6a35489dde |
Station size type | Type 1 |
Supply temperature construction [˚C] | 110 °C |
Supply voltage [V] | 230 V |
Type | Termix BV E |
UK RoHS compliance | Out of scope |
UL evaluated | Out of scope |
Width with cover [mm] | 0 mm |
Width without cover [mm] | 1500 mm |