Termix Compact 28 VVX-FI, Type 1-2, Heating controller name: ECL310, DHW controller name: ECL310
144H2041
Product Type: Termix Compact 28 VVX-FI, Type 1-2, 16 bar, 110 °C, ECL310, ECL310
Product Type: Termix Compact 28 VVX-FI, Type 1-2, 16 bar, 110 °C, ECL310, ECL310
Gross weight | 95 Kilogram |
Net weight | 94 Kilogram |
Volume | 0.52 Cubic meter |
EAN | 5706561201546 |
Gross weight | 95 Kilogram |
Net weight | 94 Kilogram |
Volume | 0.52 Cubic meter |
EAN | 5706561201546 |
Application type | Indirect Heating & Instantaneous DHW |
CE evaluated | Yes |
China RoHS compliance | Out of scope |
Circulation connection size | 3/4" |
Circulation connection type | internal thread |
Circulation pipe size | Ø18 |
Cover option | Without |
Depth without cover [mm] | 400 mm |
Description | Substations - Indirect Heating + DHW |
DH connection size | G1" |
DH connection type | G int. Thread |
DH pipe size | Ø28 |
DHW circulation | Yes |
DHW connection size | 1" |
DHW connection type | internal thread |
DHW Control type | Electronic |
DHW controller name | ECL310 |
DHW pipe size | Ø28 |
EU RoHS compliance | Yes with exemptions |
EU RoHS exemption clause | 6(c) |
HE connection size | 1" |
HE connection type | G int. Thread |
HE pipe size | Ø28 |
Heating circuit - control | ECL310 |
Heating control type | Electronic |
Heating controller name | ECL310 |
Height without cover [mm] | 890 mm |
HEX DHW brazing material | Copper |
HEX DHW type | Brazed |
HEX heating brazing material | Copper |
HEX heating type | Brazed |
In scope of WEEE and contain batteries | No |
Pressure nominal primary [bar] | 16 bar |
Product group | Small Stations |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
SCIP dossier no. | 79f01dd5-5c7f-4edd-8c98-aa4f20d3725a |
Station size type | Type 1-2 |
Supply temperature construction [˚C] | 110 °C |
Supply voltage [V] | 230 V |
Type | Termix Compact 28 VVX-FI |
UK RoHS compliance | Out of scope |
UL evaluated | Out of scope |
Width without cover [mm] | 1460 mm |
Application type | Indirect Heating & Instantaneous DHW |
CE evaluated | Yes |
China RoHS compliance | Out of scope |
Circulation connection size | 3/4" |
Circulation connection type | internal thread |
Circulation pipe size | Ø18 |
Cover option | Without |
Depth without cover [mm] | 400 mm |
Description | Substations - Indirect Heating + DHW |
DH connection size | G1" |
DH connection type | G int. Thread |
DH pipe size | Ø28 |
DHW circulation | Yes |
DHW connection size | 1" |
DHW connection type | internal thread |
DHW Control type | Electronic |
DHW controller name | ECL310 |
DHW pipe size | Ø28 |
EU RoHS compliance | Yes with exemptions |
EU RoHS exemption clause | 6(c) |
HE connection size | 1" |
HE connection type | G int. Thread |
HE pipe size | Ø28 |
Heating circuit - control | ECL310 |
Heating control type | Electronic |
Heating controller name | ECL310 |
Height without cover [mm] | 890 mm |
HEX DHW brazing material | Copper |
HEX DHW type | Brazed |
HEX heating brazing material | Copper |
HEX heating type | Brazed |
In scope of WEEE and contain batteries | No |
Pressure nominal primary [bar] | 16 bar |
Product group | Small Stations |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
SCIP dossier no. | 79f01dd5-5c7f-4edd-8c98-aa4f20d3725a |
Station size type | Type 1-2 |
Supply temperature construction [˚C] | 110 °C |
Supply voltage [V] | 230 V |
Type | Termix Compact 28 VVX-FI |
UK RoHS compliance | Out of scope |
UL evaluated | Out of scope |
Width without cover [mm] | 1460 mm |