Termix Compact 28 VX-FI HWP, Type 1, Heating controller name: ECL 310 & AVQM 15 kvs 2.5/AMV10
144H2003
Product Type: Termix Compact 28 VX-FI HWP, Type 1, 16 bar, 110 °C, ECL310
Product Type: Termix Compact 28 VX-FI HWP, Type 1, 16 bar, 110 °C, ECL310
Gross weight | 60 Kilogram |
Net weight | 59 Kilogram |
Volume | 0.322 Cubic meter |
EAN | 5706561207470 |
Gross weight | 60 Kilogram |
Net weight | 59 Kilogram |
Volume | 0.322 Cubic meter |
EAN | 5706561207470 |
Application type | Indirect Heating & Primary connections for DHW cylinder |
Capacity [kW] | 85 kW |
CE evaluated | Yes |
China RoHS compliance | Out of scope |
Connection direction | Bottom |
Cover option | Without |
Depth without cover [mm] | 400 mm |
Description | Termix Compact 28 VX-FI HWP, Type 1, AVQM + AMV 10 |
DH connection size | 1" |
DH connection type | G int. Thread |
DH pipe size | Ø28 |
DHW tank circuit - control | VS 2 1,6 AMV-150/AVPL |
EU RoHS compliance | Yes with exemptions |
EU RoHS exemption clause | 6(c) |
HE connection size | 1" |
HE connection type | G int. Thread |
HE pipe size | Ø28 |
Heating circuit - control | ECL310 |
Heating control type | Electronic |
Heating controller name | ECL 310 & AVQM 15 kvs 2.5/AMV10 |
Height without cover [mm] | 890 mm |
HEX heating brazing material | Copper |
HEX heating type | Brazed |
In scope of WEEE and contain batteries | No |
Pressure nominal primary [bar] | 16 bar |
Product group | Small Stations |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
SCIP dossier no. | a39319a3-7250-42ed-b643-00e0b1b5170a |
Station size type | Type 1 |
Supply temperature construction [˚C] | 110 °C |
Supply voltage [V] | 230 V |
Type | Termix Compact 28 VX-FI HWP |
UK RoHS compliance | Out of scope |
UL evaluated | Out of scope |
Width without cover [mm] | 905 mm |
Application type | Indirect Heating & Primary connections for DHW cylinder |
Capacity [kW] | 85 kW |
CE evaluated | Yes |
China RoHS compliance | Out of scope |
Connection direction | Bottom |
Cover option | Without |
Depth without cover [mm] | 400 mm |
Description | Termix Compact 28 VX-FI HWP, Type 1, AVQM + AMV 10 |
DH connection size | 1" |
DH connection type | G int. Thread |
DH pipe size | Ø28 |
DHW tank circuit - control | VS 2 1,6 AMV-150/AVPL |
EU RoHS compliance | Yes with exemptions |
EU RoHS exemption clause | 6(c) |
HE connection size | 1" |
HE connection type | G int. Thread |
HE pipe size | Ø28 |
Heating circuit - control | ECL310 |
Heating control type | Electronic |
Heating controller name | ECL 310 & AVQM 15 kvs 2.5/AMV10 |
Height without cover [mm] | 890 mm |
HEX heating brazing material | Copper |
HEX heating type | Brazed |
In scope of WEEE and contain batteries | No |
Pressure nominal primary [bar] | 16 bar |
Product group | Small Stations |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
SCIP dossier no. | a39319a3-7250-42ed-b643-00e0b1b5170a |
Station size type | Type 1 |
Supply temperature construction [˚C] | 110 °C |
Supply voltage [V] | 230 V |
Type | Termix Compact 28 VX-FI HWP |
UK RoHS compliance | Out of scope |
UL evaluated | Out of scope |
Width without cover [mm] | 905 mm |