Circulation set for Termix Solar
144H0936
Circulation set Termix Solar with pump, non return valve and pressure safety valve
Circulation set Termix Solar with pump, non return valve and pressure safety valve
Gross weight | 2 Kilogram |
Net weight | 1.39 Kilogram |
Volume | 0.007 Cubic meter |
EAN | 5706561015747 |
Gross weight | 2 Kilogram |
Net weight | 1.39 Kilogram |
Volume | 0.007 Cubic meter |
EAN | 5706561015747 |
Application type | Accessories |
China RoHS compliance | Out of scope |
Description | Circulation set for Termix Solar |
Heat exchanger test pressure [bar] | 38 bar |
In scope of WEEE and contain batteries | No |
Material Description (Short Te | Circulation set Termix Solar with pump, non return valve and pressure safety valve |
Product group | Small Stations |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
Type | Accessories |
UK RoHS compliance | Out of scope |
Application type | Accessories |
China RoHS compliance | Out of scope |
Description | Circulation set for Termix Solar |
Heat exchanger test pressure [bar] | 38 bar |
In scope of WEEE and contain batteries | No |
Material Description (Short Te | Circulation set Termix Solar with pump, non return valve and pressure safety valve |
Product group | Small Stations |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
Type | Accessories |
UK RoHS compliance | Out of scope |