Termix VVX-B, Type 2-2, Heating controller name: ECL110, DHW controller name: AVTB
144H0039
Product Type: Termix VVX-B, Type 2-2, 16 bar, 120 °C, ECL110, AVTB
Product Type: Termix VVX-B, Type 2-2, 16 bar, 120 °C, ECL110, AVTB
Gross weight | 35 Kilogram |
Net weight | 34 Kilogram |
Volume | 0.153 Cubic meter |
EAN | 5706560909207 |
Gross weight | 35 Kilogram |
Net weight | 34 Kilogram |
Volume | 0.153 Cubic meter |
EAN | 5706560909207 |
Application type | Indirect Heating & Instantaneous DHW |
CE evaluated | Yes |
China RoHS compliance | Out of scope |
Cover material | White-lacquered steel sheet |
Cover option | Extra |
DCW static pressure [bar] [Min] | 1 bar |
Depth with cover [mm] | 430 mm |
Depth without cover [mm] | 360 mm |
Description | District heating substation for indirect heating and instantaneous domestic hot water |
DH connection size | 3/4" |
DH connection type | G int. Thread |
DH pipe size | Ø18 |
DHW circulation | Without |
DHW connection size | 3/4" |
DHW connection type | G int. Thread |
DHW Control type | Thermostatic |
DHW controller name | AVTB |
DHW pipe size | Ø18 |
EU RoHS compliance | Yes with exemptions |
EU RoHS exemption clause | 6(c) |
HE connection size | 3/4" |
HE connection type | G int. Thread |
HE pipe size | Ø18 |
Heating circuit - control | ECL110 |
Heating control type | Electronic + delta p controller |
Heating controller name | ECL110 |
Height with cover [mm] | 810 mm |
Height without cover [mm] | 810 mm |
HEX DHW brazing material | Copper |
HEX DHW type | Brazed |
HEX heating brazing material | Copper |
HEX heating type | Brazed |
In scope of WEEE and contain batteries | No |
Pressure nominal primary [bar] | 16 bar |
Product group | Small Stations |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
SCIP dossier no. | 304271bd-c984-4209-8d6c-99e4aed6d5d2 |
Station size type | Type 2-2 |
Supply temperature construction [˚C] | 120 °C |
Supply voltage [V] | 230 V |
Type | Termix VVX-B |
UK RoHS compliance | Out of scope |
UL evaluated | Out of scope |
Width with cover [mm] | 540 mm |
Width without cover [mm] | 530 mm |
Application type | Indirect Heating & Instantaneous DHW |
CE evaluated | Yes |
China RoHS compliance | Out of scope |
Cover material | White-lacquered steel sheet |
Cover option | Extra |
DCW static pressure [bar] [Min] | 1 bar |
Depth with cover [mm] | 430 mm |
Depth without cover [mm] | 360 mm |
Description | District heating substation for indirect heating and instantaneous domestic hot water |
DH connection size | 3/4" |
DH connection type | G int. Thread |
DH pipe size | Ø18 |
DHW circulation | Without |
DHW connection size | 3/4" |
DHW connection type | G int. Thread |
DHW Control type | Thermostatic |
DHW controller name | AVTB |
DHW pipe size | Ø18 |
EU RoHS compliance | Yes with exemptions |
EU RoHS exemption clause | 6(c) |
HE connection size | 3/4" |
HE connection type | G int. Thread |
HE pipe size | Ø18 |
Heating circuit - control | ECL110 |
Heating control type | Electronic + delta p controller |
Heating controller name | ECL110 |
Height with cover [mm] | 810 mm |
Height without cover [mm] | 810 mm |
HEX DHW brazing material | Copper |
HEX DHW type | Brazed |
HEX heating brazing material | Copper |
HEX heating type | Brazed |
In scope of WEEE and contain batteries | No |
Pressure nominal primary [bar] | 16 bar |
Product group | Small Stations |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
SCIP dossier no. | 304271bd-c984-4209-8d6c-99e4aed6d5d2 |
Station size type | Type 2-2 |
Supply temperature construction [˚C] | 120 °C |
Supply voltage [V] | 230 V |
Type | Termix VVX-B |
UK RoHS compliance | Out of scope |
UL evaluated | Out of scope |
Width with cover [mm] | 540 mm |
Width without cover [mm] | 530 mm |