Accessories substations, Distributors and pipe sets

144G3710

connection for DN25+DN32 loops

Product details

Gross weight 56 Kilogram
Net weight 56 Kilogram

 

Allowed temperature [˚C] [Min] 2 °C
Approval CE
Category name Distributors and pipe sets
CE evaluated Yes
Connection direction primary and secondary Left Up+Down
Description connection for DN25+DN32 loops
Design loose
In scope of WEEE and contain batteries No
Insulation material Soft Foam(pipes)
Package depth [mm] 0 mm
Package height [mm] 0 mm
Package width [mm] 0 mm
PED category § 3.3
Pressure nominal secondary [bar] 6 bar
Pressure secondary [bar] [Max] 6 bar
Product group Accessories substations
Type Accessories substations

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality