Accessories substations, Heating module

144G3650

DSM 25-95 up

Product details

Gross weight 1 Kg
Net weight 1 Kg

 

Allowed temperature [˚C] [Min] 2 °C
Approval CE
Category name Direct heating with mixing loop substations
Connection direction primary and secondary Up or Down
Cover material EPP
Current [A] [Max] 1.1 A
Depth with cover [mm] 220 mm
Depth without cover [mm] 200 mm
Description DSM 25-95 up
Design loose
Flow secondary [m3/h] [Max] 2.8 m³/h
HE connection size Rp1
HE pipe size DN25
Heating pump brand Grundfos
Heating pump type UPML
Height with cover [mm] 524 mm
Height without cover [mm] 524 mm
In scope of WEEE and contain batteries No
Insulation material EPP
Package depth [mm] 600 mm
Package height [mm] 300 mm
Package width [mm] 400 mm
PED category § 3.3
Pressure nominal secondary [bar] 6 bar
Pressure secondary [bar] [Max] 6 bar
Product group Accessories substations
Supply temperature construction [˚C] 95 °C
Supply voltage [V] AC 230 V
Type Heating module
Width with cover [mm] 290 mm
Width without cover [mm] 240 mm

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality