Termix One-B, Type 3, DHW controller name: AVTB

144B3982

Product Type: Termix One-B, Type 3, 16 bar, 120 °C, AVTB

Product details

Gross weight 13 Kilogram
Net weight 12 Kilogram
Volume 0.024 Cubic meter
EAN 5706560901997

 

Application type Instantaneous DHW
China RoHS compliance Out of scope
Cover material Gray-lacquered steel sheet
Cover option Included
DCW static pressure [bar] [Min] 1 bar
Depth with cover [mm] 165 mm
Depth without cover [mm] 165 mm
Description Termix One Type 3 w/cover AVTB
DH connection size 3/4"
DH connection type G ext. thread
DH pipe size Ø18
DHW circulation Without
DHW connection size 3/4"
DHW connection type G ext. thread
DHW Control type Thermostatic
DHW controller name AVTB
DHW pipe size Ø18
EU RoHS compliance Yes with exemptions
EU RoHS exemption clause 6(c)
Height with cover [mm] 470 mm
Height without cover [mm] 470 mm
HEX DHW brazing material Copper
HEX DHW type Brazed
In scope of WEEE and contain batteries No
Pressure nominal primary [bar] 16 bar
Product group Small Stations
REACH Candidate List substances Lead (CAS no. 7439-92-1)
SCIP dossier no. 07d70e00-aed3-4010-b8ae-7d88aa04c6f7
Station size type Type 3
Supply temperature construction [˚C] 120 °C
Type Termix One-B
UK RoHS compliance Out of scope
Width with cover [mm] 315 mm
Width without cover [mm] 315 mm

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality