Termix One-B, Type 3, DHW controller name: AVTB
144B3979
Product Type: Termix One-B, Type 3, 16 bar, 120 °C, AVTB
Product Type: Termix One-B, Type 3, 16 bar, 120 °C, AVTB
Gross weight | 10 Kg |
Net weight | 9 Kg |
Volume | 0.021 Cubic.mtr |
EAN | 5706560905186 |
Gross weight | 10 Kg |
Net weight | 9 Kg |
Volume | 0.021 Cubic.mtr |
EAN | 5706560905186 |
Application type | Instantaneous DHW |
China RoHS compliance | Out of scope |
Cover material | Gray-lacquered steel sheet |
Cover option | Without |
DCW static pressure [bar] [Min] | 1 bar |
Depth with cover [mm] | 165 mm |
Depth without cover [mm] | 165 mm |
Description | Termix One Type 3 AVTB |
DH connection size | 3/4" |
DH connection type | G ext. thread |
DH pipe size | Ø18 |
DHW circulation | Without |
DHW connection size | 3/4" |
DHW connection type | G ext. thread |
DHW Control type | Thermostatic |
DHW controller name | AVTB |
DHW pipe size | Ø18 |
EU RoHS compliance | Yes with exemptions |
EU RoHS exemption clause | 6(c) |
Height with cover [mm] | 470 mm |
Height without cover [mm] | 470 mm |
HEX DHW brazing material | Copper |
HEX DHW type | Brazed |
In scope of WEEE and contain batteries | No |
Pressure nominal primary [bar] | 16 bar |
Product group | Small Stations |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
SCIP dossier no. | a365e8b5-e537-4f5a-a616-ea9b966d4847 |
Station size type | Type 3 |
Supply temperature construction [˚C] | 120 °C |
Type | Termix One-B |
UK RoHS compliance | Out of scope |
Width with cover [mm] | 315 mm |
Width without cover [mm] | 315 mm |
Application type | Instantaneous DHW |
China RoHS compliance | Out of scope |
Cover material | Gray-lacquered steel sheet |
Cover option | Without |
DCW static pressure [bar] [Min] | 1 bar |
Depth with cover [mm] | 165 mm |
Depth without cover [mm] | 165 mm |
Description | Termix One Type 3 AVTB |
DH connection size | 3/4" |
DH connection type | G ext. thread |
DH pipe size | Ø18 |
DHW circulation | Without |
DHW connection size | 3/4" |
DHW connection type | G ext. thread |
DHW Control type | Thermostatic |
DHW controller name | AVTB |
DHW pipe size | Ø18 |
EU RoHS compliance | Yes with exemptions |
EU RoHS exemption clause | 6(c) |
Height with cover [mm] | 470 mm |
Height without cover [mm] | 470 mm |
HEX DHW brazing material | Copper |
HEX DHW type | Brazed |
In scope of WEEE and contain batteries | No |
Pressure nominal primary [bar] | 16 bar |
Product group | Small Stations |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
SCIP dossier no. | a365e8b5-e537-4f5a-a616-ea9b966d4847 |
Station size type | Type 3 |
Supply temperature construction [˚C] | 120 °C |
Type | Termix One-B |
UK RoHS compliance | Out of scope |
Width with cover [mm] | 315 mm |
Width without cover [mm] | 315 mm |