Thermostatic circulation set
144B3950
MTCV DN 15, A version, multifunctional thermostatic circulation valve with non return valve
MTCV DN 15, A version, multifunctional thermostatic circulation valve with non return valve
Gross weight | 1100 Gram |
Net weight | 1000 Gram |
EAN | 5706560903533 |
Gross weight | 1100 Gram |
Net weight | 1000 Gram |
EAN | 5706560903533 |
Application type | Accessories |
CE evaluated | Out of scope |
China RoHS compliance | Out of scope |
Description | Thermostatic circulation set |
In scope of WEEE and contain batteries | No |
Material Description (Short Te | MTCV DN 15, A version, multifunctional thermostatic circulation valve with non return valve |
Product group | Small Stations |
Type | Accessories |
UK RoHS compliance | Out of scope |
UL evaluated | Out of scope |
Application type | Accessories |
CE evaluated | Out of scope |
China RoHS compliance | Out of scope |
Description | Thermostatic circulation set |
In scope of WEEE and contain batteries | No |
Material Description (Short Te | MTCV DN 15, A version, multifunctional thermostatic circulation valve with non return valve |
Product group | Small Stations |
Type | Accessories |
UK RoHS compliance | Out of scope |
UL evaluated | Out of scope |