Termix VX, Type 1, Heating controller name: AVTB
144B3919
Product Type: Termix VX, Type 1, 16 bar, 120 °C, Thermostatic valve
Product Type: Termix VX, Type 1, 16 bar, 120 °C, Thermostatic valve
Gross weight | 30 Kilogram |
Net weight | 29 Kilogram |
Volume | 0.195 Cubic meter |
EAN | 5706560898013 |
Gross weight | 30 Kilogram |
Net weight | 29 Kilogram |
Volume | 0.195 Cubic meter |
EAN | 5706560898013 |
Application type | Indirect Heating & Primary connections for DHW cylinder |
CE evaluated | Yes |
China RoHS compliance | Out of scope |
Connection direction | Bottom |
Contain batteries | No |
Cover material | White-lacquered steel sheet |
Cover option | Extra |
Depth with cover [mm] | 430 mm |
Depth without cover [mm] | 360 mm |
Description | District heating substation for indirect heating |
DH connection size | 3/4" |
DH connection type | G int. Thread |
DH pipe size | Ø18 |
EU RoHS compliance | Yes with exemptions |
EU RoHS exemption clause | 6(c) |
HE connection size | 3/4" |
HE connection type | G int. Thread |
HE pipe size | Ø18 |
Heating circuit - control | Thermostatic valve |
Heating control type | Thermostatic + delta p controller |
Heating controller name | AVTB |
Height with cover [mm] | 800 mm |
Height without cover [mm] | 750 mm |
HEX heating brazed/gasketed material | Brazed copper |
Pressure nominal primary [bar] | 16 bar |
Product group | Small Stations |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
SCIP dossier no. | 9d1a156b-e7d0-4231-85c3-5c92ad65c46a |
Station size type | Type 1 |
Supply temperature construction [˚C] | 120 °C |
Supply voltage [V] | 230 V |
Type | Termix VX |
UK RoHS compliance | Out of scope |
UL evaluated | Out of scope |
Width with cover [mm] | 540 mm |
Width without cover [mm] | 505 mm |
Application type | Indirect Heating & Primary connections for DHW cylinder |
CE evaluated | Yes |
China RoHS compliance | Out of scope |
Connection direction | Bottom |
Contain batteries | No |
Cover material | White-lacquered steel sheet |
Cover option | Extra |
Depth with cover [mm] | 430 mm |
Depth without cover [mm] | 360 mm |
Description | District heating substation for indirect heating |
DH connection size | 3/4" |
DH connection type | G int. Thread |
DH pipe size | Ø18 |
EU RoHS compliance | Yes with exemptions |
EU RoHS exemption clause | 6(c) |
HE connection size | 3/4" |
HE connection type | G int. Thread |
HE pipe size | Ø18 |
Heating circuit - control | Thermostatic valve |
Heating control type | Thermostatic + delta p controller |
Heating controller name | AVTB |
Height with cover [mm] | 800 mm |
Height without cover [mm] | 750 mm |
HEX heating brazed/gasketed material | Brazed copper |
Pressure nominal primary [bar] | 16 bar |
Product group | Small Stations |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
SCIP dossier no. | 9d1a156b-e7d0-4231-85c3-5c92ad65c46a |
Station size type | Type 1 |
Supply temperature construction [˚C] | 120 °C |
Supply voltage [V] | 230 V |
Type | Termix VX |
UK RoHS compliance | Out of scope |
UL evaluated | Out of scope |
Width with cover [mm] | 540 mm |
Width without cover [mm] | 505 mm |