VX Solo II HWP, Type 2, Heating controller name: ECL 310/VS2/AMV150, DHW controller name: ECL 310/VS2/AMV13

144B2461

Product Type: VX Solo II HWP, Type 2, 16 bar, 110 °C, Motorized control valve, ECL 310/VS2/AMV13

Product details

Gross weight 40 Kilogram
Net weight 38 Kilogram
EAN 5715162541425

 

Capacity [kW] 30 kW
Description VX Solo II HWP ECL310/A247 TYP2 2xVS2 KR
DHW controller name ECL 310/VS2/AMV13
Heating circuit - control Motorized control valve
Heating control type Electronic
Heating controller name ECL 310/VS2/AMV150
Heating HEX type XB06H-1 40
HEX heating brazing material Copper
HEX heating type XB06H-1 40
Pressure nominal primary [bar] 16 bar
Product group Small Stations
REACH Candidate List substances Lead (CAS no. 7439-92-1)
Station size type Type 2
Supply temperature construction [˚C] 110 °C
Type VX Solo II HWP

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality