VX Solo II H2WP, ECL310, Type 1, Heating controller name: ECL310, DHW controller name: ECL 310/AHQM/AMV150
144B2311
Product Type: VX Solo II H2WP, ECL310, Type 1, 16 bar, 110 °C, ECL 310 / AVQM / VMV / AMV, ECL 310/AHQM/AMV150
Product Type: VX Solo II H2WP, ECL310, Type 1, 16 bar, 110 °C, ECL 310 / AVQM / VMV / AMV, ECL 310/AHQM/AMV150
Gross weight | 45 Kilogram |
Net weight | 43 Kilogram |
EAN | 5715162511060 |
Gross weight | 45 Kilogram |
Net weight | 43 Kilogram |
EAN | 5715162511060 |
Additional information |
Cover Safety function |
Application type | Indirect Heating & Primary connections for DHW cylinder |
Capacity [kW] | 20 kW |
China RoHS compliance | Out of scope |
Connection direction | Top and bottom |
Cover material | White-lacquered steel sheet |
Cover option | Included |
Depth with cover [mm] | 380 mm |
Depth without cover [mm] | 365 mm |
Description | VX Solo II H2WP type 1 (XB 06H-1-26) with safety function |
DH connection size | 3/4" |
DH connection type | G ext. thread |
DH pipe size | Ø18 |
DHW connection size | 3/4" |
DHW connection type | G ext. thread |
DHW Control type | Electronic |
DHW controller name | ECL 310/AHQM/AMV150 |
DHW pipe size | Ø18 |
Fitting piece | Energy meter return |
HE connection size | 3/4" |
HE connection type | G int. Thread |
HE pipe size | Ø18 |
Heat exchanger test pressure [bar] | 38 bar |
Heating circuit - control | ECL 310 / AVQM / VMV / AMV |
Heating control type | Electronic |
Heating controller name | ECL310 |
Heating HEX type | XB06H-1 26 |
Heating pump brand | Grundfos |
Heating pump type | UPM3 |
Height with cover [mm] | 861 mm |
Height without cover [mm] | 861 mm |
HEX heating alloy | AISI 316 |
HEX heating brazing material | Copper |
HEX heating type | Brazed |
In scope of WEEE and contain batteries | No |
Insulation material | Without |
Number of households [Max] | 1 |
Number of households [Min] | 1 |
Package depth [mm] | 800 mm |
Package height [mm] | 420 mm |
Package width [mm] | 840 mm |
Pressure nominal primary [bar] | 16 bar |
Pressure nominal secondary [bar] | 3 bar |
Product group | Small Stations |
Remarks | Indir. HE, prim. Conn for cyl., ECL310/377, 2 HE circ. safety func |
Station size type | Type 1 |
Supply temperature construction [˚C] | 110 °C |
Supply voltage [V] AC | 230 V |
Type | VX Solo II H2WP, ECL310 |
Width with cover [mm] | 700 mm |
Width without cover [mm] | 650 mm |
Additional information |
Cover Safety function |
Application type | Indirect Heating & Primary connections for DHW cylinder |
Capacity [kW] | 20 kW |
China RoHS compliance | Out of scope |
Connection direction | Top and bottom |
Cover material | White-lacquered steel sheet |
Cover option | Included |
Depth with cover [mm] | 380 mm |
Depth without cover [mm] | 365 mm |
Description | VX Solo II H2WP type 1 (XB 06H-1-26) with safety function |
DH connection size | 3/4" |
DH connection type | G ext. thread |
DH pipe size | Ø18 |
DHW connection size | 3/4" |
DHW connection type | G ext. thread |
DHW Control type | Electronic |
DHW controller name | ECL 310/AHQM/AMV150 |
DHW pipe size | Ø18 |
Fitting piece | Energy meter return |
HE connection size | 3/4" |
HE connection type | G int. Thread |
HE pipe size | Ø18 |
Heat exchanger test pressure [bar] | 38 bar |
Heating circuit - control | ECL 310 / AVQM / VMV / AMV |
Heating control type | Electronic |
Heating controller name | ECL310 |
Heating HEX type | XB06H-1 26 |
Heating pump brand | Grundfos |
Heating pump type | UPM3 |
Height with cover [mm] | 861 mm |
Height without cover [mm] | 861 mm |
HEX heating alloy | AISI 316 |
HEX heating brazing material | Copper |
HEX heating type | Brazed |
In scope of WEEE and contain batteries | No |
Insulation material | Without |
Number of households [Max] | 1 |
Number of households [Min] | 1 |
Package depth [mm] | 800 mm |
Package height [mm] | 420 mm |
Package width [mm] | 840 mm |
Pressure nominal primary [bar] | 16 bar |
Pressure nominal secondary [bar] | 3 bar |
Product group | Small Stations |
Remarks | Indir. HE, prim. Conn for cyl., ECL310/377, 2 HE circ. safety func |
Station size type | Type 1 |
Supply temperature construction [˚C] | 110 °C |
Supply voltage [V] AC | 230 V |
Type | VX Solo II H2WP, ECL310 |
Width with cover [mm] | 700 mm |
Width without cover [mm] | 650 mm |