Akva Les II, Type 3, DHW controller name: PTC2 + P
144B2271
Product Type: Akva Les II, Type 3, 16 bar, 110 °C, PTC2 + P
Product Type: Akva Les II, Type 3, 16 bar, 110 °C, PTC2 + P
Gross weight | 9.5 Kilogram |
Net weight | 9 Kilogram |
EAN | 5715162433669 |
Gross weight | 9.5 Kilogram |
Net weight | 9 Kilogram |
EAN | 5715162433669 |
Additional information | Cover |
Application type | Instantaneous DHW |
Capacity [kW] | 62 kW |
China RoHS compliance | Out of scope |
Connection direction | Bottom |
Cover material | White-lacquered steel sheet |
DCW static pressure [bar] [Min] | 2 bar |
Depth with cover [mm] | 210 mm |
Depth without cover [mm] | 190 mm |
Description | Akva Les II, (XB06H+ 60), with complete insulation, with Cover |
DH connection size | 3/4" |
DH connection type | G ext. thread |
DH pipe size | Ø18 |
DHW capacity [kW] [Max] | 41 kW |
DHW capacity [kW] [Min] | 22 kW |
DHW circulation | Optional |
DHW connection size | 3/4" |
DHW connection type | G ext. thread |
DHW Control type | Flow/thermostatic |
DHW controller name | PTC2 + P |
DHW HEX type | XB06H+ 60 |
DHW pipe size | Ø18 |
Differential pressure controller | Integrated |
EU RoHS compliance | Yes with exemptions |
EU RoHS exemption clause | 6(c) |
HE pipe size | Ø18 |
Height with cover [mm] | 463 mm |
Height without cover [mm] | 463 mm |
HEX DHW brazing material | Copper |
HEX DHW type | XB06H+-1 60 |
HEX heating alloy | AISI 316 |
HEX heating brazing material | Copper |
HEX heating type | Brazed |
In scope of WEEE and contain batteries | No |
Insulation material | EPP cover |
Package depth [mm] | 345 mm |
Package height [mm] | 210 mm |
Package width [mm] | 480 mm |
Pressure nominal primary [bar] | 16 bar |
Pressure nominal secondary [bar] | 10 bar |
Product group | Small Stations |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
Remarks | The water heater is designed for supply temperature s in the range 50-70°C |
Station size type | Type 3 |
Supply temperature construction [˚C] | 110 °C |
Supply temperature recommended [˚C] | 75 °C |
Type | Akva Les II |
UK RoHS compliance | Out of scope |
Width with cover [mm] | 310 mm |
Width without cover [mm] | 306 mm |
Additional information | Cover |
Application type | Instantaneous DHW |
Capacity [kW] | 62 kW |
China RoHS compliance | Out of scope |
Connection direction | Bottom |
Cover material | White-lacquered steel sheet |
DCW static pressure [bar] [Min] | 2 bar |
Depth with cover [mm] | 210 mm |
Depth without cover [mm] | 190 mm |
Description | Akva Les II, (XB06H+ 60), with complete insulation, with Cover |
DH connection size | 3/4" |
DH connection type | G ext. thread |
DH pipe size | Ø18 |
DHW capacity [kW] [Max] | 41 kW |
DHW capacity [kW] [Min] | 22 kW |
DHW circulation | Optional |
DHW connection size | 3/4" |
DHW connection type | G ext. thread |
DHW Control type | Flow/thermostatic |
DHW controller name | PTC2 + P |
DHW HEX type | XB06H+ 60 |
DHW pipe size | Ø18 |
Differential pressure controller | Integrated |
EU RoHS compliance | Yes with exemptions |
EU RoHS exemption clause | 6(c) |
HE pipe size | Ø18 |
Height with cover [mm] | 463 mm |
Height without cover [mm] | 463 mm |
HEX DHW brazing material | Copper |
HEX DHW type | XB06H+-1 60 |
HEX heating alloy | AISI 316 |
HEX heating brazing material | Copper |
HEX heating type | Brazed |
In scope of WEEE and contain batteries | No |
Insulation material | EPP cover |
Package depth [mm] | 345 mm |
Package height [mm] | 210 mm |
Package width [mm] | 480 mm |
Pressure nominal primary [bar] | 16 bar |
Pressure nominal secondary [bar] | 10 bar |
Product group | Small Stations |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
Remarks | The water heater is designed for supply temperature s in the range 50-70°C |
Station size type | Type 3 |
Supply temperature construction [˚C] | 110 °C |
Supply temperature recommended [˚C] | 75 °C |
Type | Akva Les II |
UK RoHS compliance | Out of scope |
Width with cover [mm] | 310 mm |
Width without cover [mm] | 306 mm |