Phase unit 640 A, 3300V, H30 gasket no R

141F8378

PCU-H30HG-640-3-N

Product details

Gross weight 101 kg
Net weight 96 kg
Volume 1.145 hl
EAN 5715253535289

Power Devices

Power devices Inverter

SPARE PARTS FC 300 SERIES

DrivePro category Spare Part

Spareparts for VACON 3000

/Frame size L30HLx12
L30HLx9
L30HLx6
L30HLx3
/Motor voltage 3300 V
/Nominal current 640 A
/Product group VACON
/Product series 3000

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality