NX Standard Spare Pkg T5 FI10
141F8288
SPR-KIT08288
DrivePro Standard Spare Package for Vacon FI10 500V
Including Control unit, ASIC board, optical fibers and fuses.
SPR-KIT08288
DrivePro Standard Spare Package for Vacon FI10 500V
Including Control unit, ASIC board, optical fibers and fuses.
Gross weight | 2.301 kg |
Net weight | 2.071 kg |
Volume | 25.44 dm3 |
EAN | 5715253508436 |
Gross weight | 2.301 kg |
Net weight | 2.071 kg |
Volume | 25.44 dm3 |
EAN | 5715253508436 |
Repair Kit | Complete repair kit |
Repair Kit | Complete repair kit |
DrivePro category | Spare Part |
DrivePro category | Spare Part |
/Frame Size | Frame 10 INU |
/Mains Voltage | 380 – 500 Vac (465-800 Vdc) |
/Product Group | NXI Inverter Unit |
/Frame Size | Frame 10 INU |
/Mains Voltage | 380 – 500 Vac (465-800 Vdc) |
/Product Group | NXI Inverter Unit |