NX Standard Spare Pkg T5 FI9
141F8285
SPR-KIT08285
DrivePro Standard Spare Package for Vacon FI9 500V
Including Control unit, ASIC board, optical fibers and fuses.
SPR-KIT08285
DrivePro Standard Spare Package for Vacon FI9 500V
Including Control unit, ASIC board, optical fibers and fuses.
Gross weight | 2.301 kg |
Net weight | 2.071 kg |
Volume | 25.44 dm3 |
EAN | 5715253508412 |
Gross weight | 2.301 kg |
Net weight | 2.071 kg |
Volume | 25.44 dm3 |
EAN | 5715253508412 |
Repair Kit | Complete repair kit |
Repair Kit | Complete repair kit |
DrivePro category | Spare Part |
DrivePro category | Spare Part |
/Frame Size | Frame 09 INU |
/Mains Voltage | 380 – 500 Vac (465-800 Vdc) |
/Product Group | NXI Inverter Unit |
/Frame Size | Frame 09 INU |
/Mains Voltage | 380 – 500 Vac (465-800 Vdc) |
/Product Group | NXI Inverter Unit |