NX Advanced Spare Pkg T5 590A 6P FR11

141F7414

SPR-KIT02095
1 QTY 181B4340 Power module 590A 500V
1 QTY 181B3425 Control units NXP grey with panel +A1+A2
3 QTY 181B1948 Rectifier SKKH 570/16E 1600 V 570A
3 QTY 181B0906 Driver board 500/690 V
1 QTY 181B0693 Asic board kit not progammed

Product details

Gross weight 49.07 kg
Net weight 47.07 kg
Volume 0 l
EAN 5714853248186

Repair Kit

Repair Kit Complete repair kit

Spareparts for Vacon NXLM

/Current 590 Amp
/Enclosure IP21/NEMA1
/Frame Size Frame 11
/Mains Voltage 380 – 500 Vac (465-800 Vdc)
/Product Group NXP Frequency Converter
NXS Frequency Converter
DrivePro category Recommended spare part
Spare Part

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality