Phase unit 640A, 3300V - no gasket R

141F7218

Phase unit 640 A, 3300V - no gasket R

Product details

Gross weight 110 kg
Net weight 96 kg
Volume 1.145 hl
EAN 5715253517674

Power Devices

Power devices Inverter

SPARE PARTS FC 300 SERIES

DrivePro category Spare Part

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality